Product Description
Light Shaping Diffusers® smooth and homogenize hot spots and uneven light distribution while providing uniform light in critical applications. These diffusers also precisely shape, control and distribute light into a specific cone angle.
Light Shaping Diffusers® smooth and homogenize hot spots and uneven light distribution while providing uniform light in critical applications. These diffusers also precisely shape, control and distribute light into a specific cone angle.
| |
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | Circular Kits | | | 10DKIT-C1 | Circular Light Shaping Diffuser Kit, Narrow, 25.4 Dia, 0.5°, 1°, 5°, 10° | | | | 10DKIT-C2 | Circular Light Shaping Diffuser Kit, Medium, 25.4 Dia, 10°, 15°, 20°, 25° | | | | 10DKIT-C3 | Circular Light Shaping Diffuser Kit, Wide, 25.4 Dia, 30°, 40°, 60°, 80° | | | | 20DKIT-C1 | Circular Light Shaping Diffuser Kit, Narrow, 50.8 Dia, 0.5°, 1°, 5°, 10° | | | | 20DKIT-C2 | Circular Light Shaping Diffuser Kit, Medium, 50.8 Dia, 10°, 15°, 20°, 25° | | | | 20DKIT-C3 | Circular Light Shaping Diffuser Kit, Wide, 50.8 Dia, 30°, 40°, 60°, 80° | | | | Elliptical Kits | | | 10DKIT-E1 | Elliptical Light Shaping Diffuser Kit, Narrow, 25.4 Dia, 0.2x10°, 0.2x40°, 2x10°, 10x20° | | | | 10DKIT-E2 | Elliptical Light Shaping Diffuser Kit, Medium, 25.4 Dia, 2°x60°, 5°x30°, 10°x60°, 20°x80° | | | | 10DKIT-E3 | Elliptical Light Shaping Diffuser Kit, Wide, 25.4 Dia, 25x95°, 35x70°, 35x95°, 40x80° | | | | 20DKIT-E1 | Elliptical Light Shaping Diffuser Kit, Narrow, 50.8 Dia, 0.2x10°, 0.2x40°, 2x10°, 10x20° | | | | 20DKIT-E2 | Elliptical Light Shaping Diffuser Kit, Medium, 50.8 Dia, 2°x60°, 5°x30°, 10°x60°, 20°x80° | | | | 20DKIT-E3 | Elliptical Light Shaping Diffuser Kit, Wide, 50.8 Dia, 25x95°, 35x70°, 35x95°, 40x80° | |
| | For custom diffusion angles, custom sizes, unmounted and custom substrates, or a volume quote, please contact Newport. | Selection Guide | Narrow diffusers maintain source collimation for use with lenses; popular for LED or LD homogenization.
Medium diffusers are used for general applications.
Wide diffusers are used for source arrays, ring lights, backlights, and rear display screens. |
|