|  
Sign In  Or  Create New Account
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Incandescent Sources > 10 and 20 W Quartz Tungsten Halogen Sources

10 and 20 W Quartz Tungsten Halogen Sources
10 and 20 W Quartz Tungsten Halogen Sources
66310 QTH Source with 66270 Collimating Lens Assembly, mounted on an optical rod.

  • Inexpensive, low wattage VIS-NIR source
  • DC supply powers the lamp
  • Compact, rod mounted housing holds 10 or 20 W lamp
  • Optional collimating lens assembly produces 1.3-inch diameter collimated beam

Product DescriptionProduct DetailDrawingsDownloadsCatalog PDF
Product Description
If you’re looking for a low wattage VIS-NIR source that is inexpensive and easy to operate, choose this source. The 66310 runs our 10 and 20 W QTH lamps. It is an economical alternative to our more versatileSeries Q Sources, which hold lamps to 100 W.



Ordering Information
 Quantity  Model  Description  Price
 
8 Weeks
 66310  10 - 20 W QTH Source, please specify lamp  
$826.00
 
7 Weeks
 66270  Collimating Lens Assembly, order lens separately  
$124.00
 
7 Weeks
 66275  Z Bracket, Model 63205 Lamp or High Power Line Lamp  
$130.00
 
Available Today
 6318  Replacement Lamp, 10 Watt Quartz Tungsten Halogen  
$18.00
 
Available Today
 6319  Replacement Lamp, 20 Watt Quartz Tungsten Halogen  
$24.00
 
Available Today
 40540  Focusing Lens, 38.1mm Dia, BK 7/A, Plano-Convex, 50mm Focal Length, 330 to 2200nm  
$68.00
 
Available Today
 40554  63 mm Focal Length, Crown Glass Lens  
$68.00
 
Available Today
 40550  75 mm Focal Length, Crown Glass Lens  
$68.00
 
Available Today
 41540  Focusing Lens, 38.1mm Dia, UV Fused Silica, Plano-Convex, 50mm Focal Length, 190 to 2500nm  
$212.00
 
Available Today
 41545  63 mm Focal Length, Fused Silica Lens  
$212.00
 
Available Today
 41550  75 mm Focal Length, Fused Silica Lens  
$212.00

Oriel® Lamp Housing is designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact a Newport Technical Representative for more information if operating outside the suggested range.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .