|
|
|
|
|
 70529 Apex Fiber Illuminator.
|
- New! Oriel Apex Sources with a Rear Reflector available
- Tightly focused output matched to fibers
- Efficient, compact and fully integrated systems
- Built-in 4 position filter slide
- Operate deuterium, arc, EmArc, quartz tungsten halogen and infrared sources to 200 W
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF |
Product Description
New! Oriel® Apex Sources with a Rear Reflector are now available. Potentially up to 60 % throughput improvement can be achieved. The Apex family of broadband fiber illuminators uses refractive optics to ensure superior beam quality and efficiency. These systems are compact in size, economically priced, and very simple to operate. A built-in four-position filter slide holds bandpass or neutral density filters. We offer systems to operate deuterium, arc and quartz tungsten halogen lamps, and infrared elements. Each system is factory pre-set to run the specified lamp, and includes a pre-aligned lamp base. No adjustments are required.
New! Oriel® Apex Sources with a Rear Reflector are now available. Potentially up to 60 % throughput improvement can be achieved. The Apex family of broadband fiber illuminators uses refractive optics to ensure superior beam quality and efficiency. These systems are compact in size, economically priced, and very simple to operate. A built-in four-position filter slide holds bandpass or neutral density filters. We offer systems to operate deuterium, arc and quartz tungsten halogen lamps, and infrared elements. Each system is factory pre-set to run the specified lamp, and includes a pre-aligned lamp base. No adjustments are required.
Ordering Information |
Apex Fiber Illuminators |
| Each Illuminator includes a fiber adapter for 11 mm terminated fibers. For SMA or ST terminated fibers, order the appropriate connector from the Accessories Table. |
| Quantity |
Source Type |
Model |
Wattage |
Typical Spot Size (mm) |
Price |
| |
Apex IR Sources with Rear Reflector |
6 Weeks |
Arc |
71204 |
50 W Hg |
<1 |
$4902.00 |
7 Weeks |
71205 |
100 W Hg |
<1 |
$4902.00 |
6 Weeks |
71224 |
200 W Hg |
<2.2 |
$5016.00 |
7 Weeks |
71208 |
75 W Xe, High Stability |
<1 |
$5682.00 |
6 Weeks |
71206 |
75 W Xe, Ozone Free** |
<1 |
$4902.00 |
7 Weeks |
71207 |
100 W Xe, Ozone Free** |
<1 |
$4902.00 |
7 Weeks |
71225 |
150 W Xe, Ozone Free** |
<2.4 |
$5016.00 |
7 Weeks |
71226 |
200 W Hg(Xe), Ozone Free** |
<1.5 |
$5016.00 |
6 Weeks |
71227 |
200 W EmArc, Enhanced Metal |
<1.5 |
$5206.00 |
7 Weeks |
Quartz Tungsten Halogen |
71211 |
50 W, Short Filament |
3.3 x 1.6 |
$4676.00 |
7 Weeks |
71212 |
100 W |
4.2 x 2.3 |
$4676.00 |
7 Weeks |
IR Elements |
71209 |
9 W |
3.6 x 3.6 |
$5698.00 |
6 Weeks |
71210 |
22 W |
3 x 10 |
$5698.00 |
| |
Standard Apex Sources |
6 Weeks |
Deuterium |
70543 |
Any Deuterium Lamp, models 70620, 70621, 70624, 70623 or 70622 * |
1.0 (70620 and 70623), 0.5 (70624, 70622 and 70621) |
$3576.00 |
7 Weeks |
Arc |
70529 |
50 W Hg |
<1 |
$4690.00 |
7 Weeks |
70530 |
100 W Hg |
<1 |
$4648.00 |
7 Weeks |
70531 |
200 W Hg |
<2.2 |
$4770.00 |
7 Weeks |
70539 |
75 W Xe, High Stability |
<1 |
$5466.00 |
7 Weeks |
70532 |
75 W Xe, Ozone Free** |
<1 |
$4696.00 |
7 Weeks |
70533NS |
100 W Xe, Ozone Free** |
<1 |
$4428.00 |
4 Weeks |
70534 |
150 W Xe, Ozone Free** |
<2.4 |
$4770.00 |
7 Weeks |
70535 |
200 W Hg(Xe), Ozone Free** |
<1.5 |
$4770.00 |
Available Today |
70538 |
200 W EmArc, Enhanced Metal |
<1.5 |
$4966.00 |
7 Weeks |
Quartz Tungsten Halogen |
70536 |
50 W, Short Filament |
3.3 x 1.6 |
$4452.00 |
7 Weeks |
70537 |
100 W |
4.2 x 2.3 |
$4452.00 |
7 Weeks |
IR Elements |
70581 |
9 W |
3.6 x 3.6 |
$5486.00 |
7 Weeks |
70582 |
22 W |
3 x 10 |
$5486.00 |
7 Weeks |
70583 |
24 W |
3.8 x 5 |
$5540.00 |
|
*The 70543 operates any of our D2 lamps (models 70620, 70621, 70622, 70623 or 70624). Please specify your choice of lamp at time of purchase.
**If you need output below 260 nm, contact a Sales Engineer to request an ozone producing lamp in place of the ozone free model. |
Replacement Lamps |
| Quantity |
Lamp Type |
Model |
Description |
Price |
Available Today |
Deuterium
|
70620 |
Deuterium Lamp, 30 W, High Uniformity, Ozone Free, Apex |
$450.00 |
Available Today |
70621 |
Deuterium Lamp, 30 W, High Irradiance, Ozone Free, Apex |
$450.00 |
Available Today |
70622 |
Deuterium Lamp, 30 W, High Irradiance/Stability, Apex |
$566.00 |
Available Today |
70623 |
Deuterium Lamp, 30 W, High Uniformity, Full Spectrum, Apex |
$572.00 |
8 Weeks |
70624 |
Deuterium Lamp, 30 W, High Irradiance, Full Spectrum, Apex |
$566.00 |
Available Today |
Arc |
6282 |
Replacement Lamp, 50 Watt Mercury |
$172.00 |
Available Today |
6281 |
Replacement Lamp, 100 Watt Mercury |
$172.00 |
Available Today |
6283NS |
Replacement Lamp, 200 Watt Mercury |
$219.00 |
Available Today |
6247 |
Replacement Lamp, Xenon, High Stability, 75 W |
$978.00 |
Available Today |
6263 |
Replacement Lamp, 75 Watt Xenon, Ozone Free |
$342.00 |
Available Today |
6257 |
Replacement Lamp, 100 Watt Xenon, Ozone Free |
$466.00 |
7 Weeks |
6255 |
Replacement Lamp, 150 Watt Xenon, Ozone Free |
$368.00 |
Available Today |
6292 |
Replacement Lamp, 200 Watt Hg(Xe), Ozone Free |
$306.00 |
Available Today |
6297 |
Replacement Lamp, 200 Watt EmArcTM Enhanced Metal Arc |
$656.00 |
Available Today |
Quartz Tungsten Halogen |
6332 |
Replacement Lamp, 50 Watt Quartz Tungsten Halogen, Short Filament |
$30.00 |
Available Today |
6333 |
Replacement Lamp, 100 Watt Quartz Tungsten Halogen |
$32.00 |
3 Weeks |
Infrared Elements |
6575 |
Replacement Infrared Element, 22 Watt |
$556.00 |
Available Today |
6580 |
Replacement Infrared Element, 9 Watt |
$284.00 |
7 Weeks |
66442 |
Replacement Infrared Element, 24 Watt |
$307.00 |
|
Accessories |
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|