|
|
| Simplicity Series Arc Sources |
|
|
 66488 Simplicity Series Arc Source.
|
- Economical sources for fixed power applications
- Dedicated 50 to 1600 W Xe, Hg and Hg(Xe) systems
- Produce large, collimated, output beams
- Power supply field upgradeable for even more versatility
|
|
|
|
Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF |
Product Description
For fixed power applications, we offer the Oriel ® Simplicity Series Arc Sources. We removed some of the features and versatility from our Fully Featured Research Systems, without compromising performance, reliability, and safety, in order to offer Researchers a more economical option. These systems come complete with all the necessary components to begin work. They include: Lamp Housing with an F/0.7 or F/1.0 condenser and a built-in ignitor Power supply pre-set to specified lamp no need to set the voltage, current, or power Arc lamp and socket adapter All necessary cables and mounting hardware
For fixed power applications, we offer the Oriel ® Simplicity Series Arc Sources. We removed some of the features and versatility from our Fully Featured Research Systems, without compromising performance, reliability, and safety, in order to offer Researchers a more economical option. These systems come complete with all the necessary components to begin work. They include: Lamp Housing with an F/0.7 or F/1.0 condenser and a built-in ignitor Power supply pre-set to specified lamp no need to set the voltage, current, or power Arc lamp and socket adapter All necessary cables and mounting hardware
Ordering Information |
Oriel Simplicity Series Arc Lamp Sources |
| All sources include the lamp housing, power supply, lamp and all necessary cables and mounting hardware. |
| Quantity |
Model |
Description |
Price |
8 Weeks |
66349 |
Simplicity Arc Source, 75 W Xe High Stability, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5942.00 |
Call For Availability |
66487 |
Simplicity Arc Source, 75 W Xe High Stability, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5771.00 |
8 Weeks |
66350 |
Simplicity Arc Source, 75 W Xe Ozone Free, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5465.00 |
Call For Availability |
66488 |
Simplicity Arc Source, 75 W Xe Ozone Free, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5315.00 |
8 Weeks |
66351 |
Simplicity Arc Source, 100 W Xe Ozone Free, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5465.00 |
Call For Availability |
66489 |
Simplicity Arc Source, 100 W Xe Ozone Free, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5315.00 |
8 Weeks |
66352 |
Simplicity Arc Source, 150 W Xe Ozone Free, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5465.00 |
Call For Availability |
66490 |
Simplicity Arc Source, 150 W Xe Ozone Free, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5315.00 |
8 Weeks |
66353 |
Simplicity Arc Source, 300 W Xe Ozone Free, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5586.00 |
Call For Availability |
66491 |
Simplicity Arc Source, 300 W Xe Ozone Free, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5431.00 |
8 Weeks |
66354 |
Simplicity Arc Source, 300 W Xe Ozone Free, F/0.7 Aspherab, 2.7 in. Dia. Beam, 3 Inch Series |
$7156.00 |
8 Weeks |
66355 |
Simplicity Arc Source, 450 W Xe Ozone Free, F/1 2 Element, 1.9 in. Dia. Beam, 2 Inch Series |
$8307.00 |
8 Weeks |
66356 |
Simplicity Arc Source, 450 W Xe Ozone Free, F/0.7 Aspherab, 2.7 in. Dia. Beam, 3 Inch Series |
$9633.00 |
8 Weeks |
66357 |
Simplicity Arc Source, 500 W Xe Ozone Free, F/1 2 Element, 1.9 in. Dia. Beam, 2 Inch Series |
$8307.00 |
8 Weeks |
66358 |
Simplicity Arc Source, 500 W Xe Ozone Free, F/0.7 Aspherab, 2.7 in. Dia. Beam, 3 Inch Series |
$9633.00 |
8 Weeks |
66359 |
Simplicity Arc Source, 1000 W Xe Ozone Free, F/1 2 Element, 1.9 in. Dia. Beam, 2 Inch Series |
$8307.00 |
8 Weeks |
66360 |
Simplicity Arc Source, 1000 W Xe Ozone Free, F/0.7 Aspherab, 2.7 in. Dia. Beam, 3 Inch Series |
$9633.00 |
8 Weeks |
66376 |
Simplicity Arc Source, 1600 W Xe Ozone Free, F/1 2 Element, 1.9 in. Dia. Beam, 2 Inch Series |
$13888.00 |
8 Weeks |
66361 |
Simplicity Arc Source, 200 W Hg(Xe) Ozone Free, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5586.00 |
Call For Availability |
66492 |
Simplicity Arc Source, 200 W Hg(Xe) Ozone Free, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5431.00 |
8 Weeks |
66362 |
Simplicity Arc Source, 500 W Hg(Xe) Ozone Free, F/1 2 Element, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5586.00 |
Call For Availability |
66493 |
Simplicity Arc Source, 500 W Hg(Xe) Lamp, F/1 Asphere, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5431.00 |
8 Weeks |
66363 |
Simplicity Arc Source, 500 W Hg(Xe) Ozone Free, F/0.7 Aspherab, 2.7 in. Dia. Beam, 3 Inch Series |
$7156.00 |
8 Weeks |
66364 |
Simplicity Arc Source, 1000 W Hg(Xe) Ozone Free, F/1 2 Element, 1.9 in. Dia. Beam, 2 Inch Series |
$8307.00 |
8 Weeks |
66365 |
Simplicity Arc Source, 1000 W Hg(Xe) Ozone Free, F/0.7 Aspherab, 2.7 in. Dia. Beam, 3 Inch Series |
$9633.00 |
8 Weeks |
66366 |
Simplicity Arc Source, 50 W Hg Lamp, F/1 2 Element Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5465.00 |
Call For Availability |
66494 |
Simplicity Arc Source, 50 W Hg Lamp, F/1 Asphere Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5315.00 |
8 Weeks |
66367 |
Simplicity Arc Source, 100 W Hg Lamp, F/1 2 Element Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5465.00 |
Call For Availability |
66495 |
Simplicity Arc Source, 100 W Hg Lamp, F/1 Asphere Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5315.00 |
8 Weeks |
66368 |
Simplicity Arc Source, 200 W Hg Lamp, F/1 2 Element Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5586.00 |
Call For Availability |
66496 |
Simplicity Arc Source, 200 W Hg Lamp, F/1 Asphere Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5431.00 |
8 Weeks |
66369 |
Simplicity Arc Source, 350 W Hg Lamp, F/1 2 Element Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5586.00 |
Call For Availability |
66497 |
Simplicity Arc Source, 350 W Hg Lamp, F/1 Asphere Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5431.00 |
8 Weeks |
66370 |
Simplicity Arc Source, 350 W Hg Lamp, F/0.7 Aspherab Condenser, 2.7 in. Dia. Beam, 3 Inch Series |
$7156.00 |
8 Weeks |
66371 |
Simplicity Arc Source, 500 W Hg Lamp, F/1 2 Element Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5586.00 |
Call For Availability |
66498 |
Simplicity Arc Source, 500 W Hg Lamp, F/1 Asphere Condenser, 1.3 in. Dia. Beam, 1.5 Inch Series |
$5431.00 |
8 Weeks |
66372 |
Simplicity Arc Source, 500 W Hg Lamp, F/0.7 Aspherab Condenser, 2.7 in. Dia. Beam, 3 Inch Series |
$7156.00 |
8 Weeks |
66373 |
Simplicity Arc Source, 1000 W Hg Lamp, F/1 2 Element Condenser, 1.9 in. Dia. Beam, 2 Inch Series |
$8307.00 |
8 Weeks |
66374 |
Simplicity Arc Source, 1000 W Hg Lamp, F/0.7 Aspherab Condenser, 2.7 in. Dia. Beam, 3 Inch Series |
$9633.00 |
|
| Oriel Lamp Housing is designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact Newport technical representative for more information if operating outside the suggested range. |
Replacement Lamps |
| Quantity |
Model |
Description |
Effective Arc Size W X H |
Price |
Available Today |
6247 |
Replacement Lamp, Xenon, High Stability, 75 W |
1.0 x 1.5 mm |
$978.00 |
Available Today |
6263 |
Replacement Lamp, 75 Watt Xenon, Ozone Free |
0.4 x 0.8 mm |
$342.00 |
Available Today |
6257 |
Replacement Lamp, 100 Watt Xenon, Ozone Free |
0.4 x 0.8 mm |
$466.00 |
Available Today |
6255 |
Replacement Lamp, 150 Watt Xenon, Ozone Free |
0.5 x 2.2 mm |
$368.00 |
Available Today |
6258 |
Replacement Lamp, 300 Watt Xenon, Ozone Free |
0.7 x 2.4 mm |
$588.00 |
9 Weeks |
6279NS |
Replacement Lamp, 450 Watt Xenon Short Arc, Ozone Free |
0.9 x 2.7 mm |
$720.00 |
Available Today |
6267 |
Replacement Lamp, 500 Watt Xenon Short Arc, Ozone Free |
1.6 x 1.1 mm |
$1242.00 |
Available Today |
6271 |
Replacement Lamp, 1000 Watt Xenon Short Arc, Ozone Free |
1.0 x 3.0 mm |
$858.00 |
2 Weeks |
62713 |
Replacement Lamp, 1600 Watt Xenon, Ozone Free |
1.5 x 3.3 mm |
$1499.00 |
Available Today |
6290 |
Replacement Lamp, 200 Watt Hg(Xe), Ozone Free |
0.5 x 1.5 mm |
$774.00 |
Available Today |
66142 |
Replacement Lamp, 500 Watt Hg(Xe) |
2.5 x 3.0 mm |
$1184.00 |
Available Today |
6295NS |
Replacement Lamp, 1000 Watt Hg(Xe), Ozone Free |
1.0 x 3.0 mm |
$858.00 |
Available Today |
6282 |
Replacement Lamp, 50 Watt Mercury |
0.2 x 0.35 mm |
$172.00 |
Available Today |
6281 |
Replacement Lamp, 100 Watt Mercury |
0.25 x 0.25 mm |
$172.00 |
Available Today |
6283NS |
Replacement Lamp, 200 Watt Mercury |
0.6 x 2.2 mm |
$219.00 |
Available Today |
6286 |
Replacement Lamp, 350 Watt Mercury |
0.8 x 2.7 mm |
$324.00 |
Available Today |
6285 |
Replacement Lamp, 500 Watt Mercury |
1.1 x 4.1 mm |
$378.00 |
Available Today |
6287 |
Replacement Lamp, 1000 Watt Mercury |
3.0 x 2.6 mm |
$1072.00 |
|
Accessories |
|
| * For selected housings. |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|