|  
Sign In  Or  Create New Account
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Incandescent Sources > Apex Quartz Tungsten Halogen Sources

Apex Quartz Tungsten Halogen Sources
Apex Quartz Tungsten Halogen Sources
66460 Apex QTH Source.

Features
  • New! Oriel Apex Sources with a Rear Reflector available
  • Simple to use, low cost VIS-NIR sources
  • Run 10 to 100 W quartz tungsten halogen lamps
  • Highly collimated, 1.3-inch diameter output beams
  • Fixed operation - no voltage or current adjustments required

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Description
New! Oriel® Apex Sources with a Rear Reflector are now available. Potentially up to 60 % throughput improvement can be achieved as a portion of the backwards emitted radiation is captured to the output.
Newport’s Apex Series of quartz tungsten halogen systems are "plug-and-play" sources of VIS-NIR radiation. These sources use an integrated housing - lamp, electronics and condensing optics in a single enclosure. The lamp is held in a pre-aligned mount, so there is no need for lamp adjustments. The power supply is pre-set to operate the specified lamp. You don't need to adjust the current or voltage. Simply install the lamp, turn the source on, and you're ready to begin working. These systems are ideal for Researchers or Systems Integrators who have fixed power applications (i.e. no need to adjust the lamp's power), and don't need the versatility of our modular systems.



Ordering Information

Apex QTH Lamp Sources
 Quantity  Model  Lamp Type  Beam Divergence (Half Angle)  Price
   Apex Sources with Rear Reflector
 
7 Weeks
 71220  10 W QTH  0.23 °  
$3312.00
 
6 Weeks
 71221  20 W QTH  0.28 °  
$3312.00
 
7 Weeks
 71222  50 W QTH, Short Filament  0.56 °  
$3312.00
 
7 Weeks
 71223  100 W QTH  0.81 °  
$3312.00
   Standard Apex Sources
 
7 Weeks
 66460  10 W QTH  0.23 °  
$2976.00
 
7 Weeks
 66461  20 W QTH  0.28 °  
$2976.00
 
7 Weeks
 66462  50 W QTH, Short Filament  0.56 °  
$2976.00
 
7 Weeks
 66463  100 W QTH  0.81 °  
$2976.00


Replacement QTH Lamps
 Quantity  Model  Lamp Type  Effective Filament Size W x H (mm)*  Price
 
Available Today
 6318  10 W  0.65 x 1.7  
$18.00
 
Available Today
 6319  20 W  0.8 x 2.3  
$24.00
 
Available Today
 6332  50 W QTH, Short Filament  1.6 x 3.3  
$30.00
 
Available Today
 6333  100 W  2.3 x 4.2  
$32.00

*When lamp is mounted horizontally, in Apex Illuminator


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .