| Fixed Lens Mounts |
Special Features |
 |
Fixed Lens Mounts |
Simple and convenient fixed lens mounting Popular 0.25 to 2.0 in. diameter or microscope objective Standard optical axis heights Face plate mounting holes for OEM applications English and metric threads for post mounting |
 |
Set Screw Lens Holders |
Multiple sizes with both set-screw and ring-insert holding mechanisms Holds 0.5, 1 or 2 in. diameter lenses or RMS-threaded microscope objectives Included insert clicks into place for easy mounting and swapping of lenses |
 |
Fixed Position Lens Mounts |
Mount 0.5 and 0.75 in. diameter lenses and mirrors Mount microscope objective lenses Mount iris diaphragms |
 |
Cylindrical Lens Holders |
Allows rotational adjustment of cylindrical lenses Fast and repeatable lens replacement Compatible with English and metric components |
| Adjustable Lens Mounts |
Special Features |
 |
Variable Lens Holders |
Kinematic V-groove lens registration Adjustable height with thumbscrew Holds optics from 0.253.6 in. (6.391.4 mm) in diameter Holds thin lenses or cylindrical-shaped lens barrels |
 |
Universal Fixed and Adjustable Lens Mounts |
Rigid, individually adjustable support arms AC Series features interchangeable, non-rotating V-grooved tips ALM Series accommodates a variety of components including cylindrical lasers Provides fine centering adjustability and safe, positive optic loading without risk of damage |
 |
Self Centering Lens Mounts |
Non-marring, V-grooved optic supports Fast and repeatable lens replacement Maintains optical axis while holding various diameter lenses LCM-2 also accommodates standard 52 mm diameter threaded camera filters, polarizers and accessories |
 |
Adjustable Cylindrical Lens Mount |
Rotates cylindrical lens about its center ±5° rotation range 6 arc-sec sensitivity Adaptors for many cylindrical lens sizes |
| Lens Positioners |
Special Features |
 |
Compact Lens Positioners |
Positions 1.0 in. (25.4) optical elements Precision positioning using 100 TPI adjustment screws Compact size is ideal for limited-space applications English/metric compatibility |
 |
Precision Multi-Axis Lens Positioners |
2, 3 or 5 axes of precision positioning for lenses and objectives Mounts popular optic diameters 0.25 to 2.0 in. (6.35- 50.8 mm) High-resolution, 100 TPI XYθXθY adjustment screws, 80 TPI Z-adjustment Angular adjustments are gimbaled about optic Zero-freeplay XY mechanism Independent non-influencing locks |
 |
Compact XYZ Lens Positioner |
3-axis positioning capability 1/4 inch range of motion for X, Y, and Z directions Convenient adapters for 1/2" optics, FC fiber, aspheric lenses, and filters |
 |
Precision XY Objective Positioners |
Holds B Series Lens Barrels Ideal for pinhole positioning in spatial filters Standard differential or locking drives Compatible with X26 rail system |
| Specialty Lens Mounts |
Special Features |
 |
Lens Tube Multi-Element Lens Holders |
Ideal for creating multi-element lens systems Sizes for 1/2-, 1- and 2-in. diameter lenses Compatible with Newport optics and mounts Offering includes post mounting adaptors |
 |
Snap-in Rotatable Optic Mounts |
Quick change, spring-loaded mount Mounted optics are protected from scratches and fingerprints Graduated dial for rotation of polarizers Slender profile is ideal for beamsplitters Post and pedestal mountable |
 |
Lens Focusing Mount |
Improved sensitivity by using the 80-TPI internal mechanism Smooth precise lens focusing, 0.2 in. (5 mm) of travel Non-rotating, lockable axial positioning Threaded aperture for optics up to 1.38 in. (35 mm) Single-axis translator for post-mounted components |