|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
   
 
   
 
   
 
   
 
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > High Energy Pulsed Lasers > Pulsed Dye Lasers

Pulsed Dye Lasers
Pulsed Dye Lasers

  • Wide wavelength coverage from 190 nm to >11 µm
  • Spectral linewidths <0.03 cm-1 with no intra-cavity etalon
  • User-friendly software fully LabVIEW enabled
  • High output energy >250 mJ with Quanta-Ray® Nd:YAG >1 J per pulse
  • Quality beam profile with capillary cell option
  • High repetition rate operation with Spectra-Physics Navigator™ diode-pumped solid state laser

Product DetailSpecificationsDrawingsDownloads Related Products
Product Detail

Spectra-Physics’ state-of-the-art pulsed dye laser systems are German engineered by our partner firm Sirah GmbH for precision, stability and reliability. At the heart of the laser system is a grazing incidence resonator designed to utilize the grating’s dispersion twice per oscillator round-trip, ensuring narrow linewidths with low ASE. An optional second grating can be added to the resonator for ultra-narrow linewidths below 0.03 cm-1 at 570 nm. The resonator allows narrow-line tuning over a broad tuning range without the need for an intra-cavity etalon or grating change, thus simplifying the measurement process without sacrificing performance.


Cobra

Spectra-Physics’ pulsed dye laser systems are available in three models that differ mainly in their output energies and the availability of accessories such as harmonic generation and wavelength separation. The Cobra, featuring a full range of oscillator choices and a single preamplifier stage, is designed for low energy applications from 5 to 20 mJ.

Cobra-Stretch

The Cobra-Stretch meets output energy needs up to 250 mJ. Based on a two-stage design, the Cobra-Stretch can accommodate an extra amplifier stage to obtain higher powers or a frequency conversion unit to extend the range of wavelengths, either of which is conveniently housed inside the main cabinet.

PrecisionScan

The PrecisionScan is Spectra-Physics’ top-end pulsed dye laser system. Configured with three stages, the PrecisionScan provides the versatility to accommodate two main amplifiers for high-energy applications ranging from >400 mJ of pump energy at 355 nm and >650 mJ at 532 nm; or can alternatively house an additional frequency conversion unit for frequency doubling capabilities. Enhanced with standard dual wavelength optics, switching between 532 and 355 nm pump lasers becomes a straightforward procedure.

Applications
  • Laser induced fluorescence
  • Lidar and remote sensing
  • Combustion and atmospheric studies
  • Laser spectroscopy
  • Cavity ringdown spectroscopy
  • CARS
  • Photolysis
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .