|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
   
 
   
 
   
 
   
 
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > High Energy Pulsed Lasers > Quanta-Ray INDI Series, Compact Nd:YAG Lasers

Quanta-Ray INDI Series, Compact Nd:YAG Lasers
Quanta-Ray INDI Series, Compact Nd:YAG Lasers

  • Repetition rates of 10 or 20 Hz and energies up to 450 mJ/pulse in the IR
  • Fast Digital Signal Processor (DSP) electronics
  • Computer interface and versatile GUI
  • Divide-by-integer variable rep rate
  • Large elliptical pump chamber ensures uniform output beam
  • Gold-coated pump chamber for component longevity and lamp efficiency
  • Sealed beam paths protect optical components from dust and contaminants
  • High-quality, high-damage-threshold optics from Spectra-Physics’ dedicated in-house coating lab
  • Convenient and fast lamp changes without the need to remove and re-align the pump chamber
  • All versions air cooled

Product DetailSpecificationsDownloads Related Products
Product Detail

Quanta-Ray® Nd:YAG lasers are recognized world wide for their unsurpassed performance, reliability and quality. The Quanta-Ray INDI Series are oscillator-only YAG lasers with a single rod and pump chamber configuration. Our proprietary resonator design combined with Quanta-Ray’s unique gold-coated elliptical pump chamber produces an output beam quality that is superior to other low energy pulsed lasers available on the market.



Newly incorporated modern digital signal processing (DSP) electronics into all Quanta-Ray YAG lasers provide a number of advantages for users.

  • A direct digital interface and GUI enhances the reliability and convenience of using Quanta-Ray INDI, maximizing the time spent doing experiments.
  • Variable repetition rates are now possible with digital control. This digital control lets the user set the rep rate to integer-fractions of the lamp pulse frequency. Thus, the thermal steady-state in the resonator is maintained by a constant flash lamp frequency, but the rep rate of the light output can be varied.

The traditional features and advantages that have made Quanta-Ray the world's leading pulsed Nd:YAG laser are still integral to our design philosophy for laser quality. These features include gold-coated elliptical pump chambers, internal sealed beam path and high-damage-threshold optics from Spectra-Physics’ advanced coatings lab.

Applications
  • Plastic and ceramic components marking
  • Laser cleaning
  • LIBS
  • Flat-panel display repair
  • Ablation
  • Flow visualization
  • LIDAR
  • Dye laser pumping
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .