|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Fiber Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Diode Lasers >  ProLite Multi-Bar Modules

ProLite Multi-Bar Modules
 ProLite Multi-Bar Modules

  • High Brightness: Up to 100 Watts CW out of a 10,000 µm x 1 µm active area, water-cooled
  • Wide Wavelength Range: Multiple wavelength ranges available from 780 nm to 980 nm
  • High Reliability: Expected lifetimes of standard products >10,000 hours
  • High Volume: Factory output is thousands of diode lasers of multiple configurations every month

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF Related Products
Product Detail

Monsoon® Series

The ProLite® Multi-Bar Module (MBM) is a stack of high power semiconductor laser bars that provides an extremely compact source of very high intensity light. (Each laser bar is a linear array of multiple laser emitters fabricated on a single, monolithic substrate). Our proprietary water-cooling technology limits device operating temperature, and thereby enables this high power output to be achieved without sacrificing operating lifetime.

In addition to providing superior performance, the ProLite diode lasers are designed and manufactured for maximum reliability. We produce high quality products on a volume basis due to our total vertical integration within a single manufacturing facility. This allows us complete control over every aspect of the manufacturing process—from EPI growth through final packaging and testing.

Our ProLite series extends this reliability to higher powers. Extensive research in bonding and materials science, in-depth studies of facet damage mechanisms and ongoing improvements in material purity have all combined to yield long lifetime (over 20,000 hours at the rated power) in devices with 100 W of output.

The standard products listed here are representative of our capabilities; however, the majority of our products are designed and built to meet specific customer requirements. We utilize a variety of materials, including phosphorus-based material (commonly referred to as "Aluminum-free"), to provide the optimum combination of performance and price for each customer.

A Multi-Bar Module (MBM) is a stack of high power semiconductor laser bars that provides an extremely compact source of very high intensity light. (Each laser bar is a linear array of multiple laser emitters fabricated on a single, monolithic substrate). Our proprietary water-cooling technology limits device operating temperature, and thereby enables this high power output to be achieved without sacrificing operating lifetime. In addition to superior performance, our products are designed and manufactured for maximum reliability. We are able to achieve high quality on a volume basis because of our total vertical integration within a single manufacturing facility. This gives us complete control over every aspect of our manufacturing process- from EPI growth through final packaging and testing. Our ProLite® series extends this reliability to higher powers. Extensive research in bonding and materials science, in depth study of facet damage mechanisms and ongoing improvements in material purity have all combined to yield its long lifetime (over 20,000 hours at the rated power) in devices with 100W of output. The standard products listed here are representative of our capabilities, however, the majority of our products are designed and built to meet specific customer requirements. We utilize a variety of materials, including phosphorus-based material (commonly referred to as "Aluminum-Free"), to provide the optimum combination of performance and price for each customer.

Applications and Markets
  • Solid state laser pumping
  • Graphic arts / Printing
  • Material processing
  • Medical / Life & health sciences
  • Illumination
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .