|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Fiber Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Diode Lasers >  ProLite Fiber Coupled Diode Laser Bars

ProLite Fiber Coupled Diode Laser Bars
 ProLite Fiber Coupled Diode Laser Bars

  • High Brightness: Up to 40 Watts out of an 800 µm diameter fiber aperture
  • Wide Wavelength Range: Multiple wavelength ranges available from 780 nm to 980 nm
  • High Reliability: Expected lifetimes of standard products >10,000 hours
  • High Volume: Factory output is thousands of diode lasers of multiple configurations every month

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF Related Products
Product Detail

BW Series

The ProLite® BW series products consist of a high power semiconductor laser bar efficiently coupled into a low numerical aperture, small diameter fiber bundle using proprietary lensing technology. (Each laser bar is a linear array of many individual emitters, fabricated on a single, monolithic substrate.) This efficient coupling results in a high intensity, high brightness light source with very flexible delivery capabilities—ideal for a number of industrial processing and medical applications.

In addition to providing superior performance, the ProLite fiber coupled diode bar products are designed and manufactured for maximum reliability and include "watertight" packaging to minimize leakage of humidity into the products. We produce high quality products on a volume basis due to our total vertical integration within a single manufacturing facility. This allows us complete control over every aspect of the manufacturing process—from EPI growth through final packaging and testing.

The standard products listed here are representative of our capabilities; however, the majority of our products are designed and built to meet specific customer requirements. We utilize a variety of materials, including phosphorus-based material (commonly referred to as "Aluminum-free"), to provide the optimum combination of performance and price for each customer.

The BW series products consist of a high power semiconductor laser bar, efficiently coupled into a low numerical aperture, small diameter fiber bundle using proprietary lensing technology. (Each laser bar is a linear array of many individual emitters, fabricated on a single, monolithic substrate.) This efficient coupling results a high intensity, high brightness light source, with very flexible delivery capabilities, that is ideal for a number of industrial processing and medical applications. In addition to superior performance, our fiber coupled diode bar products are designed and manufactured for maximum reliability, including "watertight" packaging to minimize leakage of humidity into the products. We are able to achieve high quality on a volume basis because of our total vertical integration within a single manufacturing facility. This gives us complete control over every aspect of our manufacturing process- from EPI growth through final packaging and testing. The standard products listed here are representative of our capabilities, however, the majority of our products are designed and built to meet specific customer requirements. We utilize a variety of materials, including phosphorus-based material (commonly referred to as "Aluminum-Free"), to provide the optimum combination of performance and price for each customer.

Applications and Markets
  • Solid state laser pumping
  • Graphic arts / Printing
  • Material processing
  • Medical / Life & health sciences
  • Illumination
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .