|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Lasers > Ultrafast Lasers > Spitfire Pro XP Ultrafast Amplifiers

Spitfire Pro XP Ultrafast Amplifiers
Spitfire Pro XP Ultrafast Amplifiers

  • Patented regenerative cavity provides minimum intracavity dispersion and losses
  • Up to >7.0 W of output power
  • Pulse widths as short as 40 fs
  • Available in 1 kHz, 5 kHz and 10 kHz configurations
  • Superior mode quality (M2 <1.5)
  • All-digital timing provides superior long-term stability and full computer control
  • Supported by the most knowledgeable and experienced ultrafast engineering and service teams

Product DetailSpecificationsDrawingsDownloads Related Products
Product Detail

The Spectra-Physics® Spitfire® Pro is the world’s most popular ultrafast amplifier system. Cutting-edge performance, high reliability, and industry-leading technical support combine to make the Spitfire Pro the ultrafast amplifier of choice in hundreds of leading research institutions.

Industry Leading Performance and Reliability

All Spitfire Pro amplifiers feature the unique, patent protected XP regenerative cavity design. Using only a single intra-cavity Pockels cell, the XP cavity reduces dispersion and losses, yielding shorter pulses (<40 fs), higher pulse energy (>7.0 mJ), and the best beam quality available.

State of the art, all-digital synchronization electronics provide extra flexibility and unprecedented long term hands-off stability. Cutting edge high speed drivers augment stability and reliability to maximize system uptime.

The Spitfire Pro XP comes equipped with high damage threshold optical coatings and industry proven Newport opto-mechanical components. Both ensure the highest level of performance for our ultrafast amplifiers.


Spectra-Physics Ultrafast Laser Family

The Spectra-Physics diode-pumped solid state Empower® pump laser features excellent output stability that ensures optimal pump conditions and minimizes pulse-to-pulse fluctuations. The Spitfire Pro XP system is the ideal choice for amplifying the output of Spectra-Physics Tsunami® or Mai Tai® mode-locked Ti:Sapphire lasers. Delivering both high power output and exceptional beam quality, the Spitfire Pro XP amplifier can also simultaneously pump multiple OPAs such as the OPA-800C and the TOPAS which enables multicolor pump-probe experiments over a wide wavelength range (189 nm to 20 µm).

Applications
  • Multicolor pump-probe spectroscopy
  • Coherent control
  • Nonlinear optics
  • Time resolved spectroscopy
  • Four wave mixing spectroscopy
  • Material processing
  • Optical parametric amplification
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .