Lasers for Medical Applications

Overview

Spectra-Physics, together with its acquisition of High Q Lasers last year, is the #1 supplier of ultrafast femtosecond lasers for medical applications. With thousands of ultrafast lasers deployed in medical applications, Spectra-Physics is the proven source for high performance, cost-effective femtosecond lasers for laser eye surgery, precision laser surgery, medical device fabrication and other demanding applications. To ensure dependable operation for many years, we design, manufacture and test our ultrafast lasers to our highest standards for quality and reliability. We also manufacture a range high quality UV lasers for precision medical device manufacturing.

So contact our experts to discuss your laser application needs and challenges. Let’s work together to solve them.

appnav-medicalStent iStock_5959802LargeApplication_MEDICALCatheter-iStock_4759930Medium

Applications

  • Medical device fabrication – stents, catheters, prosthetics
  • Laser eye surgery
  • Precision laser surgery

Lasers

Laser Pulse Width Maximum
Pulse Energy
Repetition Rate Wavelength
Spirit 400 fs 40 µJ 0–1 MHz IR, Green
Spirit ps 13 ps 50 µJ 0–1 MHz IR
femtoTrain Yb 200 fs 140 nJ 21 MHz IR, Green
femtoTrain UC 200 fs 3 nJ 63 MHz IR
Pulseo 23–35 ns 440 µJ 0–500 kHz UV, Green
Explorer 5–20 ns 120 µJ 0–150 kHz UV, Green, IR
Explorer One 5–20 ns 120 µJ 0–200 kHz UV