Lasers for Industrial Manufacturing

Overview

Spectra-Physics lasers are used a wide variety of industrial manufacturing applications, including stereolithography / rapid prototyping, laser shock processing, micromachining of various materials, and intra-glass and other precision marking. We offer a broad portfolio of high performance, reliable lasers backed by our team of applications engineers and a responsive global support organization.

So contact our experts to discuss your laser application needs and challenges. Let’s work together to solve them.

appnav-industrialSteelIndustrial Mfg 1Industrial Mfg 2

Applications

Process Material Lasers
Cutting Stainless steel, aluminum, copper, kevlar, lithium-ion battery flap HIPPO, Mosaic, Quasar
Drilling Stainless steel, titanium alloy, thermoplastic polyurethane (TPU) HIPPO, Mosaic, Pulseo, Quasar
Micromachining Nickel, platinum foil, PET Spirit, Pulseo, Quasar
Engraving Copper, stainless steel HIPPO, Mosaic, Explorer
Marking Stainless steel, plastic Explorer, Explorer One, Tristar, Navigator
Stereolithography / Rapid Prototyping Resin Explorer, Explorer One, Tristar, HIPPO, Vanguard
Shock Processing / Laser Shock Preening Various metals Quanta-Ray Pro

Lasers

Laser Type Pulse Width Power Wavelength
Pulseo Q-switched 23–35 ns 8–44 W 355, 532 nm
Mosaic Q-switched <15 ns 11 W 532 nm
HIPPO Q-switched 12–30 ns 2–27 W 266, 355, 532, 1064 nm
Explorer Q-switched 5–20 ns 0.5–3 W 349, 355, 532, 1064 nm
Explorer One Q-switched 5–20 ns 0.1–0.5 W 349, 355 nm
Tristar Q-switched <25 ns 1–3 W 355 nm
Navigator Q-switched 8–110 ns 1–12 W 355, 532, 1064 nm
Quasar Hybrid Fiber Laser 5–100 ns 45–75 W 355, 532 nm
Spirit Ultrafast 400 fs 4–8 W 1040 nm
Vanguard Quasi-CW 12 ps 0.3–2.5 W 355, 532 nm
Quanta-Ray Pro Pulsed Nd:YAG 1–12 ns 15–50 W 266, 355, 532, 1064 nm