Resources
Application Notes
Technical Articles
Overview
Spectra-Physics is a leading supplier of lasers for the manufacture of flat panel displays (FPD) including OLED and LCD. Our lasers are proven in a wide range of FPD applications including glass cutting/drilling, ITO patterning, repair and marking. We deliver a broad portfolio of highly reliable, cost-effective lasers for 24/7 flat panel manufacturing backed by our industry-leading global support organization.
So contact our experts to discuss your laser application needs and challenges. Lets work together to solve them.



Applications
| Process |
Material |
Lasers |
| Scribing |
ITO |
Explorer XP UV, Navigator, Pulseo, Mosaic, HIPPO, Quasar, Spirit ps |
| Glass |
Spirit ps, Explorer XP |
| Cutting |
Glass |
Pulseo, Quasar |
| Drilling |
Glass |
Pulseo, Quasar |
| Marking |
Glass |
Explorer, Explorer One, Tristar |
| Repair |
Thin film transistor (TFT), color filter, photo mask |
Explorer, Explorer One, Mai Tai, Spirit, Solstice, Spirit ps |
Lasers
| Laser |
Type |
Pulse Width |
Power |
Wavelength |
| Pulseo |
Q-switched |
2335 ns |
844 W |
355, 532 nm |
| Mosaic |
Q-switched |
<15 ns |
11 W |
532 nm |
| HIPPO |
Q-switched |
1230 ns |
227 W |
266, 355, 532, 1064 nm |
| Explorer |
Q-switched |
520 ns |
0.53 W |
349, 355, 532, 1064 nm |
| Explorer One |
Q-switched |
520 ns |
0.10.5 W |
349, 355 nm |
| Explorer XP UV |
Q-switched |
<8 ns |
1 W |
355 nm |
| Explorer XP |
Q-switched |
355 nm |
1 W |
355 nm |
| Tristar |
Q-switched |
<25 ns |
13 W |
355 nm |
| Navigator |
Q-switched |
8110 ns |
112 W |
355, 532, 1064 nm |
| Quasar |
Hybrid Fiber Laser |
5100 ns |
4575 W |
355, 532 nm |
| Spirit |
Ultrafast |
400 fs |
4 W |
1040 nm |
| Spirit ps |
Picosecond |
13 ps |
10 W |
1040 nm |
| Mai Tai |
Ultrafast |
100 fs |
0.92.5 W |
6901040 nm |
| Solstice |
Ultrafast |
100 fs |
>3.5 W |
780820 nm |