Resources
Application Notes
Technical Articles
Overview
Spectra-Physics is a market leader in lasers for bio-instrumentation including microscopy, flow cytometry, molecular diagnostics and other life science applications. For bio-imaging, with our recent introduction of the extraordinary InSight DeepSee ultrafast lasers, Spectra-Physics innovations again advance the state-of-the-art by taking multiphoton imaging to new depths. For molecular diagnostics, our new Excelsior One lasers combine electronics and laser head into a single, compact package with a common footprint across 11 different wavelengths including direct diode and DPSS. With thousands of lasers deployed in demanding bio-instrumentation applications, Spectra-Physics lasers are a proven, reliable solution.
So contact our experts to discuss your laser application needs and challenges. Lets work together to solve them.



Applications
| Application |
Lasers |
| Bio-imaging / Microscopy |
| Multiphoton |
InSight DeepSee Mai Tai DeepSee Mai Tai Inspire |
| TPEF (Two-Photon Excited Fluorescence) |
| SHG / THG (Second / Third Harmonic Generation) |
| CARS (Coherent Anti-Stokes Raman Scattering) |
| Multimodal |
| Pulsed STED (Stimulated Emission Depletion) Superresolution |
| Confocal |
Excelsior One Excelsior |
| Cytometry |
| Flow cytometry |
Excelsior One Excelsior |
| High content analysis |
| Molecular Diagnostics |
| DNA sequencing |
Excelsior One Excelsior |
| Microarrays |
| Other molecular diagnostics |
| Other Life Science Applications |
| MALDI (matrix-assisted laser desorption / ionization) |
Explorer Explorer One |
| Laser microdissection (LMD) |
| Laser capture microdissection (LCM) |
Lasers
| Laser |
Type |
Wavelength |
Pulse Width |
| InSight DeepSee |
Ultrafast Lasers |
6801300 nm |
120 fs |
| Mai Tai DeepSee |
Ultrafast Lasers |
6901040 nm |
70100 fs |
| Mai Tai |
Ultrafast Lasers |
6901040 nm |
70100 fs |
| Inspire |
Ultrafast OPOs |
3452500 nm |
80250 fs |
| Excelsior One |
CW Lasers |
375, 405, 445, 473, 488, 532, 542, 561, 642, 785, and 1064 nm |
N/A |
| Excelsior |
CW Lasers |
375, 405, 440, 473, 488, 505, 515, 532, 542, 561, 594, 642, 785, and 1064 nm |
N/A |
| Explorer |
Q-switched Lasers |
349, 355, 532, and 1064 nm |
520 ns |
| Explorer One |
Q-switched Lasers |
349, 355 nm |
520 ns |