|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
   
 
   
 
   
 
   
 
   
 
   
 
    Diode Lasers
    Fiber Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > CW / Quasi-CW Solid State Lasers > Excelsior Scientific CW Lasers

Excelsior Scientific CW Lasers
Excelsior Scientific CW Lasers

  • Output power ranging from 10 to 800 mW
  • Constant power mode
  • 18-month, unlimited hours warranty
  • CDRH compliant
  • CE certified
  • Safety shutter

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF Related Products
Product Detail

Spectra-Physics Excelsior® Scientific diode-pumped solid state (DPSS) lasers provide a robust source of low-power, continuous wave (CW) light at 473, 532, 561, and 1064 nm. Available in single-mode and multi-mode versions, these turnkey laser systems provide superior optical beam quality and exceptionally low optical noise, as well as minimal frequency jitter in single-mode versions.

Excelsior lasers employ a patented intra-cavity frequency-doubling technique to generate highly polarized visible light with an overall power consumption of <40 W, and exceptionally low optical noise for use in highly sensitive measurement setups. The DPSS laser design improves reliability and life expectancy, lowering the overall cost of ownership. An integrated active control system automatically locks output power over the entire operating temperature range for reliable power stability.

Excelsior Scientific lasers are available at 10 mW and 50 mW at 473 nm, and from 20 mW to 200 mW at 532 nm in multi-longitudinal-mode or single-mode configurations. The recently introduced 561 nm and 1064 nm single-frequency models are available at 20 mW and 50 mW, and 500 mW and 800 mW, respectively. All Excelsior Scientific models enable the user to adjust from 50 to 100% of nominal power.

Each Excelsior laser is available with a universal base plate that enables users to mount to Imperial and metric optical tables.

The Excelsior Scientific standalone power supplies accept input voltages ranging from 90 to 264 VAC and 50/60 Hz. For ease of use, the auto-ranging power supply eliminates DC converters, runs off regular wall current, and requires no external control loop to operate the laser. External control ports enable laser configuration using analog interfaces.

Applications
  • Flow cytometry
  • DNA sequencing
  • Micro-array readers
  • Analytical chemistry
  • Bioinstrumentation
  • Confocal microscopy
  • Laser-induced fluorescence
  • Particle measurement
  • Interferometry
  • Holography

Excelsior Thermal Impedance


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .