Newport is pleased to offer laser safety windows from Glendale Laser one of the largest manufacturers of laser protective products. Their full range of acrylic polymer and glass sheets are designed to meet the most demanding laser safety requirements for industrial, military, telecommunications, medical, R&D and specialty markets.
Glendale's polymer Diffused Viewing Only (DVO) designed laser safety windows maximizes visibility, while providing unsurpassed attenuation for today's most common lasers such as NdYag, CO2, Argon, 532 nm and YAG. These windows come in 2x3 ft or 3x4 ft sizes.
Their Laminated Glass Technology (LGT) lab windows are designed to provide highest visible light transmission with multiple wavelength coverage. Sizes for the glass windows are 100 mm x200 mm and 210 mm x297 mm.
For complementary laser safety eyewear products, see Laser Safety Glasses and Goggles.
Specifications Table
|
Model |
Laser Type |
Optical Density |
Filter Color |
VLT |
Material |
Dimensions (in.) |
Thickness (in.) |
| LSW-A-AK-24-36
|
Argon & 532 |
OD 4-5 @ 200532 nm |
Orange |
50% |
Acrylic |
24x36 |
0.125 |
| LSW-A-AK-36-48
|
Argon & 532 |
OD 4-5 @ 200532 nm
|
Orange |
50% |
Acrylic |
36x48 |
0.125 |
| LSW-A-YC-24-36
* |
Nd:YAG & CO2 |
OD 5 @ 9351060 nm OD 6+ @ 1064 nm OD 5 @ 10,600nm |
Green |
52% |
Acrylic |
24x36 |
0.125 |
| LSW-A-YC-36-48
* |
Nd:YAG & CO2 |
OD 5 @ 9351060 nm OD 6+ @ 1064 nm OD 5 @ 10,600nm
|
Green |
52% |
Acrylic |
36x48 |
0.125 |
| LSW-A-YK-24-36
|
Nd:YAG & 532nm |
OD 4-5 @ 200532 nm OD 5 @ 1064 nm |
Brown |
24% |
Acrylic |
24x36 |
0.125 |
| LSW-A-YK-36-48
|
Nd:YAG & 532nm |
OD 4-5 @ 200532 nm OD 5 @ 1064 nm |
Brown |
24% |
Acrylic |
36x48 |
0.125 |
| LSW-G-Y-4-8
* |
Nd:YAG |
OD 6+ @ 1050-1400 nm OD 5+ @ 1400-2200nm OD 5+ @ 10.6 µm |
Light Gray |
72% |
Glass |
3.94x7.87 |
0.24 |
| LSW-G-Y-8-12
* |
Nd:YAG |
OD 6+ @ 1050-1400 nm OD 5+ @ 1400-2200nm OD 5+ @ 10.6 µm |
Light Gray |
72% |
Glass |
8.27x11.70 |
0.24 |
* Denotes products that are CE compliant