Newport is pleased to offer laser safety windows from Glendale Laser one of the largest manufacturers of laser protective products. Their full range of acrylic polymer and glass sheets are designed to meet the most demanding laser safety requirements for industrial, military, telecommunications, medical, R&D and specialty markets.
Glendale's polymer Diffused Viewing Only (DVO) designed laser safety windows maximizes visibility, while providing unsurpassed attenuation for today's most common lasers such as NdYag, CO2, Argon, 532 nm and YAG. These windows come in 2x3 ft or 3x4 ft sizes.
Their Laminated Glass Technology (LGT) lab windows are designed to provide highest visible light transmission with multiple wavelength coverage. Sizes for the glass windows are 100 mm x200 mm and 210 mm x297 mm.
For complementary laser safety eyewear products, see Laser Safety Glasses and Goggles. |
|