Laser Safety Glasses and Goggles
  • Broad selection of stylish frame styles
  • Many frames that are adjustable for best fit
  • Many frames that are compliant to ANSI Z87 impact requirements
  • Variety of filters for most laser types
  • Both polycarbonate and glass safety glasses and goggles
  • Carrying case included
Share This Page
DescriptionSpecifications Models Catalog PDF
Flex Seal Goggles

Laser safety is a top priority in any laser-using environment. Newport is pleased to offer Sperian (formerly Uvex and Glendale) Laser Safety Goggles and Glasses, with a variety of different frame styles. Their combined expertise in dye formulation technology, unparalleled style, comfort and wearability in frame design creates the best laser safety eyewear in the marketplace. Their full range of polymer and glass filters are designed to meet the most demanding laser safety requirements for industrial, military, telecommunications, medical, R&D and specialty markets.

Glendale's polymer Diffused Viewing Only (DVO) designed eyewear maximizes visibility, with lightweight frame designs while providing unsurpassed attenuation for the entire range of laser wavelengths. DVO products offer: ratchet & adjustable temple hinges, molded in side shields and brow guards with comfortable and sleek designs. Uvex's Laminated Glass Technology (LGT) eyewear is designed to withstand direct laser radiation for short durations while providing excellent field-of-vision lenses with multiple wavelength coverage. The transmission curve of each lens type is available for download.

Help on Selecting the Right Product



1. Review the "Laser Type" and "Optical Density" columns of the specifications table. Select the products that appear to meet your safety requirements.

2. Note the "Lens Type".

3. Click on the "Downloads" tab and download or open the OD curve file, and review the optical density curves if necessary for the specific types you consider.

4. If there are multiple products that meet your requirements, we recommend you select the product with the highest possible VLT (visible light transmission) and the most suitable frame style.

Variety of Frame Styles Available
 Model  Features and Benefits
 
XC (with insert in)
 • New (XC – extra comfort + extra coverage)
• Best wrap around coverage for a spectacle
• Special coating for minimal fogging
• MMT (multi-material molding technology) for wearer comfort
• Meets ANSI Z87+ high impact requirements
 
Flex Seal Goggles
 • Silicone seal provides maximum comfort and airtight seal
• Fits over prescription eyewear
• Indirect ventilation system minimizes fogging
• Meets ANSI Z87 impact requirements
 
LSK
 • Molded sideshields and browguard
• Inclination adjustments
• Earpiece (temple) length adjustments
• Special coating with minimal fogging
• Meets ANSI Z87 impact requirements
 
LOTG
 • Fits comfortably over prescription eyewear or can be worn as a stand-alone spectacle
• Inclination adjustment
• Earpiece (temple) length adjustment
• Meets ANSI Z87 impact requirements
 
LGF Full View
 • One-piece polymer lens with integral molded sideshields
• Fits over most prescription eyewear
• Adjustable earpieces
• Meets ANSI Z87 impact requirements
 
LS5
 • Features a large 66mm lens
• Adjustable earpiece length
• Inclination adjustments (ratcheting hinge)
• Wrap-around design conforms closely to your face
 
LS6 Goggles
 • Anti-fog design provides a free flow of air from bottom to top of goggle
• Fits over prescription eyewear
• Foam pads are replaceable
 
Encore
 • Stylish, comfortable over-the-glass spectacle
• Adjustable earpiece length
• Good side shielding


Related Products


Laser Safety Windows


Infrared IR Viewer