|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    High Speed Photodiode Detectors
    Low Light Sensing
    Optical Detectors For Power Meters
    Optical Power Meter
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Light Test and Measurement > Optical Power Meter > Laser Power Meter, Analog, 407A

Laser Power Meter, Analog, 407A
Laser Power Meter, Analog, 407A

  • Compact and affordable Analog laser power meter
  • Capable of high power density handling
  • Thermopile detector capable of measuring from mW to > 20 W included
  • > 60 hours of continuous battery operation
  • Illuminated display for operation in darkness

Product DescriptionProduct DetailSpecificationsDownloads Related Products
Product Description
The Model 407A Portable Laser Power Meter is a compact and affordable analog power meter with a thermopile included, with rich features for laser alignment. The detector head and display will fit easily into a crowded briefcase or toolbox, and battery operation makes the Model 407A an ideal laser power meter for service calls or busy labs.
The thermopile detector can withstand 20 KW/cm2 average cw power density and is capable of measuring power from a few milliwatts up to > 20 Watts. The sensor delivers linear response over almost four decades of dynamic range and wavelengths ranging from UV to IR without bulky heat dumps. The head has been tested at up to 30 W laser power with no significant loss of linearity. Readings are extremely accurate since the detector’s absorbance varies only by ± 1 % between 400 nm and 1000 nm.
The large analog meter permits quick and easy alignment of your laser, and is illuminated by two lamps whenever the charger is plugged in, allowing you to work even in the dark. To permit unattended monitoring, the signal output is also fed to an external BNC connector.
The detector head allows the user to use it either ...



Ordering Information
 Quantity  Model  Description  Price
 
1 Week
 407A-1  Portable Laser Power Meter, Analog, 90 - 132 VAC  
$2090.00
 
Available Today
 407A-2  Portable Laser Power Meter, Analog, 198 - 264 VAC  
$2090.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .