Product Description
Laser line polarizing cube beamsplitters provide efficient narrowband polarization for higher power lasers. Their extinction ratio is better than 1000:1, and they are recommended for use in pulsed laser systems and for purifying polarization in multimode, high-power lasers.
Laser line polarizing cube beamsplitters provide efficient narrowband polarization for higher power lasers. Their extinction ratio is better than 1000:1, and they are recommended for use in pulsed laser systems and for purifying polarization in multimode, high-power lasers.
Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
05BC16PC.1 |
Laser Line Polarizing Cube Beamsplitter, 12.7mm, 441-458nm |
$249.00 |
Available Today |
05BC16PC.2 |
Laser Line Polarizing Cube Beamsplitter, 12.7mm, 488-514.5nm |
$249.00 |
Available Today |
05BC16PC.3 |
Laser Line Polarizing Cube Beamsplitter, 12.7mm, 532nm |
$249.00 |
Available Today |
05BC16PC.4 |
Laser Line Polarizing Cube Beamsplitter, 12.7mm, 632.8nm |
$249.00 |
Available Today |
05BC16PC.6 |
Laser Line Polarizing Cube Beamsplitter, 12.7mm, 780nm |
$249.00 |
Available Today |
05BC16PC.7 |
Laser Line Polarizing Cube Beamsplitter, 12.7mm, 830nm |
$249.00 |
Available Today |
05BC16PC.9 |
Laser Line Polarizing Cube Beamsplitter, 12.7mm, 1064nm |
$249.00 |
Available Today |
05BC16PC.11 |
Laser Line Polarizing Cube Beamsplitter, 12.7mm, 1550nm |
$249.00 |
Available Today |
10BC16PC.3 |
Laser Line Polarizing Cube Beamsplitter, 25.4mm, 532nm |
$349.00 |
Available Today |
10BC16PC.4 |
Laser Line Polarizing Cube Beamsplitter, 25.4mm, 632.8nm |
$349.00 |
Available Today |
10BC16PC.6 |
Laser Line Polarizing Cube Beamsplitter, 25.4mm, 780nm |
$349.00 |
Available Today |
10BC16PC.7 |
Laser Line Polarizing Cube Beamsplitter, 25.4mm, 830nm |
$349.00 |
Available Today |
10BC16PC.9 |
Laser Line Polarizing Cube Beamsplitter, 25.4mm, 1064nm |
$349.00 |
Available Today |
10BC16PC.11 |
Laser Line Polarizing Cube Beamsplitter, 25.4mm, 1550nm |
$349.00 |
|
|