|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Laser Line Non-Polarizing Cube Beamsplitters

Laser Line Non-Polarizing Cube Beamsplitters
Laser Line Non-Polarizing Cube Beamsplitters

  • Insensitive to polarization
  • Virtually zero absorption for true 50/50 beamsplitting
  • Low wavefront distortion

Product DescriptionProduct DetailSpecificationsCatalog PDF
Product Detail

Our laser line non-polarizing cube beamsplitters are insensitive to the polarization of an incoming beam. They provide true 50/50 beamsplitting without altering the beam polarization.

Incoming beams are both transmitted and reflected 50%, with the s and p-polarized components matched to within 3%.

Unlike the metal-dielectric hybrid broadband non-polarizing cube beamsplitters, these all-dielectric coatings exhibit nearly zero absorption resulting in the true 50/50 split of the beam. Low absorption also means these beamsplitters have a higher damage threshold.

These beamsplitters consist of a pair of precision right-angle prisms carefully cemented together to minimize wavefront distortion. The hypotenuse of one of the prisms is coated with a multilayer all-dielectric non-polarizing beamsplitter coating optimized for specific laser lines. The four faces are antireflection coated with a multilayer dielectric coating to minimize surface reflection losses at the laser lines.

Non-polarizing cube beamsplitters are available for ten common laser wavelengths. They are offered in two sizes: 12.7 and 25.4 mm.

Please see Laser Line Non-Polarizing Beamsplitters for 25.4 mm diameter plate beamsplitters available.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .