|  
   
  Optics
    Accessories
    Beamsplitters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Beamsplitters > Laser Line Non-Polarizing Cube Beamsplitters

Laser Line Non-Polarizing Cube Beamsplitters
Laser Line Non-Polarizing Cube Beamsplitters

  • Insensitive to polarization
  • Virtually zero absorption for true 50/50 beamsplitting
  • Low wavefront distortion

Product Description Product Detail Specifications Catalog PDF
Product Description
Our laser line non-polarizing cube beamsplitters provide true 50/50 beamsplitting without altering the beam polarization, with the s- and p-polarized components matched to within 3%. They are available for ten common laser wavelengths and are offered in 12.7 and 25.4 mm sizes.


Ordering Information
 Quantity Model Description Price
  05BC16NP.1 Laser Line Non-Polarizing Cube Beam Splitter, 12.7mm, 441.6nm 
  05BC16NP.2 Laser Line Non-Polarizing Cube Beam Splitter, 12.7mm, 488-514.5nm 
  05BC16NP.3 Laser Line Non-Polarizing Cube Beam Splitter, 12.7mm, 532nm 
  05BC16NP.4 Laser Line Non-Polarizing Cube Beam Splitter, 12.7mm, 632.8nm 
  05BC16NP.5 Laser Line Non-Polarizing Cube Beam Splitter, 12.7mm, 670nm 
  05BC16NP.6 Laser Line Non-Polarizing Cube Beam Splitter, 12.7mm, 780nm 
  05BC16NP.7 Laser Line Non-Polarizing Cube Beam Splitter, 12.7mm, 830nm 
  05BC16NP.9 Laser Line Non-Polarizing Cube Beam Splitter, 12.7mm, 1064nm 
  05BC16NP.10 Laser Line Non-Polarizing Cube Beam Splitter, 12.7mm, 1300nm 
  05BC16NP.11 Laser Line Non-Polarizing Cube Beam Splitter, 12.7mm, 1550nm 
  10BC16NP.1 Laser Line Non-Polarizing Cube Beam Splitter, 25.4mm, 441.6nm 
  10BC16NP.2 Laser Line Non-Polarizing Cube Beam Splitter, 25.4mm, 488-514.5nm 
  10BC16NP.3 Laser Line Non-Polarizing Cube Beam Splitter, 25.4mm, 532nm 
  10BC16NP.4 Laser Line Non-Polarizing Cube Beam Splitter, 25.4mm, 632.8nm 
  10BC16NP.5 Laser Line Non-Polarizing Cube Beam Splitter, 25.4mm, 670nm 
  10BC16NP.6 Laser Line Non-Polarizing Cube Beam Splitter, 25.4mm, 780nm 
  10BC16NP.7 Laser Line Non-Polarizing Cube Beam Splitter, 25.4mm, 830nm 
  10BC16NP.9 Laser Line Non-Polarizing Cube Beam Splitter, 25.4mm, 1064nm 
  10BC16NP.10 Laser Line Non-Polarizing Cube Beam Splitter, 25.4mm, 1300nm 
  10BC16NP.11 Laser Line Non-Polarizing Cube Beam Splitter, 25.4mm, 1550nm 

Laser line non-polarizing beamsplitters are also available in 25.4 mm diameter plate beamsplitters, see Laser Line Non-Polarizing Beamsplitters.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .