- Rmax <0.25% at a single wavelength
- Highest transmission efficiency
- Best laser line AR coatings
Newport laser line V-coatings significantly increase transmission in laser systems with multiple optical elements. Through careful optimization, these durable, thin films reduce surface losses to typically less than 0.2%. Valuable laser energy is efficiently transmitted through complex optical systems rather than being lost to surface reflection and scatter. This superior performance, however, is achieved at the cost of reduced wavelength range. These coatings are available with many of the major laser lines. AR.33 for 1064 nm is available from stock on most Newport lenses. All other V-coatings can be coated on a semi-custom basis.
Specifications
| Substrate Material |
For BK 7 and fused silica |
| Durability |
MIL-C-675C, moderate abrasion |
| Cleaning |
Non-abrasive method, acetone or ispropyl alcohol on lens tissue recommended (see Care and Cleaning of Optics) |
| Damage Threshold |
AR.27, 2000 W/cm2, 3 J/cm2 with 10 nsec pulses @ 532 nm, typical AR.28, 2000 W/cm2, 3 J/cm2 with 10 nsec pulses @ 632.8 nm, typical AR.33, 2000 W/cm2, 3 J/cm2 with 10 nsec pulses @ 1064 nm, typical |
Center Wavelength (nm) |
Reflectivity per Surface |
Angle of Incidence |
Coating Code |
| 532 |
Rmax <0.25% |
015° |
AR.27* |
| 632.8 |
Rmax <0.25% |
015° |
AR.28* |
| 1064 |
Rmax <0.25% |
015° |
AR.33 |
* Available on a lot charge basis