SEM cross section view of laser drilled blind vias in silicon ~35 µm entrance diameter by ~65 µm deep show consistency both in diameter and depth, with little thermal damage to the surrounding area.
Laser Drilling of Through Silicon Vias (TSV)
The demand for small, hand-held electronics with more features is driving demand for smaller, more dense electronic packages. Due to size limitations, virtually all next generation microprocessors and memory manufacturing are based on three dimensional (3D) chip or wafer stacking technologies, where smaller footprint devices are built by stacking silicon wafers and/or dies and interconnecting them vertically so that they behave as a single device.
Laser drilled through silicon vias (TSV) as interconnects between the stacked wafers have a number of advantages over conventional chip technologies, including greater packaging density for same footprint, much shorter wire lengths, lower manufacturing costs, higher performance, less power consumption and smaller devices. TSV packages can also be flatter than edge-wired or wire bonded 3D packages.
Today, vias with diameters of 10-80 µm are possible using lasers, typically with diameters <65 µm. In laser drilling, there is a trade off between throughput, cost, and damage to the product. When the pulse width is too long, excessive heat from laser drilling can damage the surrounding crystalline silicon.
The Pulseo 355-20 laser is the perfect tool for though silicon via drilling. The Pulseo lasers short pulse width, high peak power, and high repetition rate translate to clean processing, round holes, faster throughput, and less thermal damage to the parts.
TVS Via Entrance (left) & Exit (right) Details


Through via drilling in multi-crystalline silicon wafer 200 µm thick. Drilled with the Pulseo 355-20 laser ~50 µm entrance hole, ~25 µm exit hole at a throughput of 500 holes/sec.