Newport introduces an extensive list of Fabry-Perot TO-Can laser diode products in the 5.6 mm (TO-56) or 9 mm (TO-9) package from leading manufacturers. All the models carried by Newport are single mode, which ensures focusing into a small spot size, high coupling into optical fibers, and good collimation, as opposed to multimode lasers. With Newports industry renowned laser mount, laser diode drivers and temperature controllers you can easily build a reliable and low noise laser system with maximum output power and wavelength flexibility. For added convenience Newport offers the 6100 which is a combination laser diode driver and temperature controller.
Also available are laser diode systems, modules and fiber pigtailed laser diodes. Backed by 30 day return-for-credit with the products returned in the original sealed bag with no physical damage.
TO-9
TO-56
Maximum Flexibility
Newport supplies all the necessary equipment to drive the lasers. You can build a complete laser system with the following products ensuring maximum flexibility in your experiment or design:
Laser Mount: Newport offers well-designed laser mounts accommodating both the TO-56 and TO-9 package laser diodes on a single mount (see Model 710 TEC Controlled TO-CAN Laser Diode Mount).
Laser Diode Driver: A laser diode requires a specialty current source to ensure the best performance and protection. Newports low power laser diode drivers are known for high reliability and performance (see Laser Diode Drivers).
Temperature Controller: Keeping the laser at operating temperature is of essence to ensure long diode life time. Also, some lasers are wavelength tuned by adjusting the laser temperature. Therefore, an accurate temperature controller like Newports 300B Series (see Laser Diode Thermoelectric Temperature Controller) can be an essential part of your setup.
Cabling and Accessories: Newport also offers matching cables for the mount and the instruments along with collimating and coupling optics and mounts (see Electrical Cables and Accessories).
Caution on Electrostatic Discharge (ESD)
Each individual laser diode is tested and characterized, and guaranteed to operate, prior to shipment, by the renowned laser diode manufactures. The bare laser diodes are highly sensitive to ESD and it can happen from mundane activities such as connecting electrical cables. A grounding wrist strap, such as the FK-STRAP , is recommended when handling the laser diode.
Warranty
Newport offers a generous 30 day return-for-credit with the laser diodes returned in the original sealed bag.
Recommended Laser Diode Control Equipment
The list below shows recommended Newport laser diode instruments to operate the TO lasers. For complete Newport laser diode instrumentation offering, see Laser Diode Controller and Mount Selection Guide.
|
Model |
Description |
| 6100
|
Combo Laser Diode and Temperature Controller, 500/1500 mA, 10 VDC, 32 Watts |
| 505B
|
Laser Diode Driver, 200/500 mA, 7 VDC Compliance, USB |
| 350B
|
Temperature Controller, ±5 A, 11 VDC, 55 W, USB |
| 710
|
Temperature Controlled Mount for TO-9, TO-56 and Pigtailed Laser Diodes |
| 300-04
|
Temperature Controller Cable, Model 300B Series, DB15 Male to DB15 Female |
| 500-04
|
Laser Diode Driver Cable, DB9 Male to DB9 Female |
Specifications
|
Model |
Wavelength (nm) |
Power (mW) |
Package Type |
Current Threshold Typical (mA) |
Current Threshold, Maximum (mA) |
Current, Operating Typical (mA) |
Current, Operating, Maximum (mA) |
Wavelength Minimum (nm) |
Wavelength Maximum (nm) |
| HL6320G
|
635 |
10 |
TO-9 |
50 |
75 |
70 |
95 |
625 |
640 |
| HL6545MG
|
660 |
130 |
TO-56 |
60 |
75 |
175 |
210 |
652 |
664 |
| 1DL5038-031
|
635 |
35 |
TO-9 |
50 |
70 |
90 |
110 |
625 |
645 |
| 1HL6553FG-A
|
660 |
130 |
TO-9 |
55 |
70 |
175 |
210 |
654 |
665 |
| HL6714G
|
670 |
10 |
TO-9 |
35 |
60 |
48 |
73 |
660 |
680 |
| 1DL6147-040
|
658 |
40 |
TO-56 |
30 |
50 |
65 |
85 |
650 |
665 |
| 1DL4140-001S
|
785 |
25 |
TO-56 |
30 |
50 |
65 |
90 |
776 |
800 |
| 1DL7140-201S
|
785 |
80 |
TO-56 |
30 |
50 |
100 |
140 |
775 |
800 |
| 1DL-8141-002
|
808 |
200 |
TO-56 |
50 |
70 |
230 |
260 |
798 |
818 |
| 1DL8142-201
|
830 |
180 |
TO-56 |
50 |
70 |
200 |
250 |
815 |
840 |
| HL8340MG-A
|
852 |
50 |
TO-56 |
20 |
40 |
75 |
100 |
842 |
862 |
| ML725B19F-01
|
1310 |
10 |
TO-56 |
5 |
15 |
20 |
30 |
1290 |
1330 |
| 1ML725B45F
|
1310 |
10 |
TO-56 |
5 |
15 |
20 |
30 |
1290 |
1330 |
| ML925B45F
|
1550 |
6 |
TO-56 |
10 |
20 |
30 |
50 |
1520 |
1580 |
Note: Please refer to the data sheet that comes with the laser diode for the most up-to-date specifications.
1 Obsolete
Ordering Information
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
HL6320G |
TO-9 Laser Diode, 635nm, 10mW |
0 |
In Stock |
89 |
$89.89 |
ADD |
|
HL6545MG |
TO-56 Laser Diode, 660nm, 130mW |
0 |
In Stock |
55 |
$55.55 |
ADD |
|
HL6714G |
TO-9 Laser Diode, 670nm, 10mW |
0 |
In Stock |
74 |
$74.74 |
ADD |
|
HL8340MG-A |
TO-56 Laser Diode, 852nm, 50mW |
0 |
In Stock |
231 |
$231.29 |
ADD |
|
ML725B19F-01 |
TO-56 Laser Diode, 1310nm, 10mW |
3 |
3 Weeks |
126 |
$126.25 |
ADD |
|
ML925B45F |
TO-56 Laser Diode, 1550nm, 6mW |
0 |
In Stock |
89 |
$89.89 |
ADD |
WARNING-Radiation emitted by laser devices can be dangerous to the eyes and appropriate precautions must be taken in use. (Ref. BS EN 60825, HD 482 S1 & IEC 825) VISIBLE LASER RADIATION
Recommended Driver and Temperature Controller
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
350B |
Temperature Controller, ±5 A, 11 VDC, 55 W, USB |
0 |
In Stock |
1767 |
$1,767.50 |
ADD |
|
505B |
Laser Diode Driver, 200/500 mA, 7 VDC Compliance, USB |
0 |
In Stock |
1590 |
$1,590.00 |
ADD |
|
6100 |
Combo Laser Diode and Temperature Controller, 500/1500 mA, 10 VDC, 32 Watts |
0 |
In Stock |
3024 |
$3,024.95 |
ADD |
Recommended Mount