|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Diode Lasers > Laser Diode, TO-56/9, Blue, Visible, Infrared

Laser Diode, TO-56/9, Blue, Visible, Infrared
Laser Diode, TO-56/9, Blue, Visible, Infrared

  • Most economical laser form available in market
  • Compatible with Newport’s Laser Diode Drivers and Temperature Controllers
  • 30 day return-for-credit with the products returned in the original sealed bag

Product DescriptionProduct DetailSpecificationsDrawingsDownloads Related Products
Product Detail

Newport introduces an extensive list of TO-Can laser diode products in the 5.6 mm (TO-56) or 9 mm (TO-9) package from leading manufacturers. These are the popular Fabry-Perot laser diodes with highly demanded wavelengths and power levels. All the models here are single mode, which ensures focusing into a small spot size, high coupling into optical fibers, and good collimation, as opposed to multimode lasers. With the Newport’s industry renowned laser mount (see 700 series TE Cooled TO-CAN Laser Diode Mounts), laser diode driver (see Laser Diode Drivers, 500B Series), and a temperature controller (see TEC Controller, 300B Series), you can easily build a reliable and low noise laser system with maximum output power and wavelength flexibility. Also available are laser diode systems, modules and fiber pigtailed laser diodes (see the Diode Lasers Chapter). Backed by 30 day return-for-credit with the products returned in the original sealed bag with no physical damage.

Maximum Flexibility

Maximum flexibility in your experiment or design can be achieved with the bare laser diodes and Newport supplies all the necessary equipment to drive the lasers. You can build a complete laser system with the following products:

• Laser Mount: Newport offers well-designed laser mounts accommodating both the TO-56 and TO-9 package laser diodes on a single mount. (see 700 series TE Cooled TO-CAN Laser Diode Mounts)

• Laser Diode Driver: A laser diode requires a specialty current source to ensure the best performance and protection. Newport’s low power laser diode drivers are known for high reliability and performances. (see Laser Diode Drivers, 500B Series)

• Temperature Controller: Keeping the laser at operating temperature is of essence to ensure long diode life time. Also, sometimes the lasers are wavelength tuned by tuning the laser temperature. Therefore, an accurate temperature controller like Newport’s 300B Series (see TEC Controller, 300B Series) can be an essential part of your setup.

• Cabling and Accessories: Newport also offers matching cables for the mount and the instruments, and collimating and coupling optics and mounts. (see the Laser Diode Mounts Chapter)

Caution on Electrostatic Discharge (ESD)

Each individual laser diode is tested and characterized, and guaranteed to operate, prior to shipment, by the renowned laser diode manufactures. The bare laser diodes are highly sensitive to ESD and it can happen from such mundane activities such as connecting electrical cables.


NOTE-Laser Diodes are very susceptible to damage by electrostatic discharge (ESD). Please use ESD protective measures when unpacking and handling these devices.

Warranty

Newport offers a generous 30 day return-for-credit with the laser diodes returned in the original sealed bag.


TO-9


TO-56
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .