|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
    Optical Filters
    Optical Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Optical Systems > Laser Diode Objective Lenses

Laser Diode Objective Lenses
Laser Diode Objective Lenses

  • Ideal for collimating or focusing
  • Diffraction limited performance
  • AR coated for high transmission
  • Excellent wavefront quality
  • Corrected for laser diode cover glass
  • Microscope objective-type housing

Product DescriptionProduct DetailSpecificationsCatalog PDF
Product Description
These objective lenses have been specially designed for collimating and focusing laser diodes as well as fiber coupling. As laser diodes have very large beam divergence, we offer various high numerical aperture lenses and multiple focal lengths to accommodate your specific collimated beam diameter. These lenses have all been corrected for the standard laser diode cover glass. We offer both multi-element and aspheric lenses. All of these objectives are packaged in a microscope objective housing with standard RMS thread. They are compatible with our F-Series fiber coupling devices and ULTRAlign™ fiber positioners (see Precision Single-Mode Fiber Couplers and see ULTRAlign™ Precision Fiber Optic Positioning System).



Ordering Information
 Quantity  Model  Description  Price
 
Call For Availability
 F-L40B  Laser Diode Multi-element Objective Lens, 0.47 NA, 4.50mm FL, 4.5mm Clear Aperture, 750-850nm  
$304.00
 
Available Today
 F-L10B  Laser Diode Multi-element Objective Lens, 0.25 NA, 12.00mm FL, 5.0mm Clear Aperture, 850-1550nm  
$407.00
 
11 Weeks
 F-LA15  Laser Diode Aspheric Objective Lens, 0.50 NA, 2.00mm FL, 2.0mm Clear Aperture, 460-1550nm  
$229.00
 
4 Weeks
 F-LA11  Laser Diode Aspheric Objective Lens, 0.40 NA, 6.24mm FL, 5.0mm Clear Aperture, 510-1550nm  
$199.00
 
Call For Availability
 F-LA17  Laser Diode Aspheric Objective Lens, 0.30 NA, 6.16mm FL, 3.7mm Clear Aperture, 430-1550nm  
$229.00
 
Call For Availability
 F-LA22  Laser Diode Aspheric Objective Lens, 0.25 NA, 11.00mm FL, 5.5mm Clear Aperture, 350-1550nm  
$280.00

* Working distance includes the cover glass thickness


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .