The LQA and LQD Series Diode Laser Modules, with an analog and a digital modulation input, respectively, are available at various wavelengths from 375 nm to 1550 nm with high optical power levels. These diode laser modules include self-contained modules with superior optical quality, a very high precision current source and a PID temperature controller, built in the module. All the diode laser modules are available either in elliptical (the E versions) or circular beam output (the C version). The wavelength indicated is typical values only, due to the nature of FP lasers.
LQA Series - Analog modulation of up to 20 MHz
LQD Series - Digital modulation (via TTL) of up to 100 MHz
To modulate the LQA Series diode laser modules from below-threshold (at 0 V) to full power (at +1 V) requires an external 1 VDC analog input. To modulate the LQD Series from below-threshold to full power requires a user-supplied external 0-5 V TTL modulation signal (0 V yields full power). Download the user's manual for complete operating instructions. The modulation sources must be provided by the user. LQA-CAB cable is recommended for modulation interface between the modulation source and the diode laser module.
LPMS Series Power Supplies must be used for these diode laser modules and meet CDRH requirements by providing an interlock input, key enable switch, delayed start-up, and laser active indicator. Warranty is not applicable when a custom power supply is used to drive the module. The laser modules in the wavelength range of 375-473 nm require an 8/12 VDC power source like the LPMS-8-110 . Those in the range of 635-1550 nm require a 5 VDC power source like the LPMS-5-110 . These units are shown in the ordering table below and must be ordered separately.
Applications
- Spectroscopy
- Interferometry
- Machine vision
- Marking
- Flow cytometry
- Tissue fluorescence
Wide Variety of Laser Modules
They are available at various wavelengths and output power levels, with the choice of either Elliptical (E versions) or Circular (C versions) output beam shape. Circular beams are generated using a micro lens built in the diode laser module and exhibit better quality than elliptical versions. Newport strives to offer high performance laser diode modules with a variety of different output wavelength and a high output power and beam quality to provide the maximum flexibility in your research.
Related Products
For lab safety, see Laser Safety Glasses and Goggles and Infrared IR Viewer.
1918-R is the most advanced portable power meter in industry.
- For mounting a laser diode module, see Cylindrical Laser Mounts
- For high performance benchtop optical meter, see Optical Power and Energy Meters, High Performance, 1936-C/2936-C
- For wand detectors, see UV/Si Detectors, Wand
- For analyzing the beam profile, see High Resolution CCD Laser Beam Profiler
LPMS-8-110 power supply
Specifications
|
|
LQA Series
|
LQD Series
|
| Center Wavelength Tolerance |
|
|
<700nm Modules |
±10 nm |
|
700-1300nm Modules |
±15 nm |
|
1300-1600nm Modules |
±20 nm |
| Beam Diameter (1/e²) (mm) |
E version |
1.5 x 5.25 |
| C version |
1 |
| Beam Divergence Full Angle (mrad) |
E version |
<1.5 x 0.7 |
| C version |
<1.2 |
| Noise (%) |
<0.5 |
| Power Stability (%) |
<1% (8 hr.) |
| Current, Operating, Maximum (mA) |
3000 |
| Rise/Fall Time (ns)1) |
6 - 10 |
2 |
| Operating Voltage (VDC) |
8 for 375-475 nm, 5 for 635-2330 nm |
| Operating Temperature Range (°C) |
040 |
| Laser Head Size [in. (mm)] |
1.50 D x 6.20 L (38.05 D x 157.48 L) |
Notes:
1) Analog modulation rise and fall times are 20ns for wavelengths less than 500nm.