|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Diode Lasers > Laser Diode Modules, Modulation

Laser Diode Modules, Modulation
Laser Diode Modules, Modulation
Protective rubber cap included only with Class 3B lasers and above.

  • Just expanded the line to cover more wavelengths
  • Ultra-fine PID temperature controller inside
  • Ultra-stable wavelength control with high output power
  • Analog modulation up to 20 MHz, or digital modulation up to 100 MHz
  • Circular or elliptical beam
  • RoHS compliant
Applications
  • Spectroscopy
  • Interferometry
  • Machine vision
  • Marking
  • Flow cytometry
  • Tissue fluorescence

Product DescriptionProduct DetailSpecificationsDownloads3-D Model Related Products
Product Detail

The LQA and LQD Series Diode Laser Modules, with an analog and a digital modulation input, respectively, are available at various wavelengths from 375 nm to 1550 nm with high optical power levels. These diode laser modules include self-contained modules with superior optical quality, a very high precision current source and a PID temperature controller, built in the module. All the diode laser modules are available either in elliptical (the E versions) or circular beam output (the C version). The wavelength indicated is typical values only, due to the nature of FP lasers.



LQA Series - Analog modulation of up to 20 MHz

LQD Series - Digital modulation (via TTL) of up to 100 MHz



To modulate the LQA Series diode laser modules from below-threshold (at 0 V) to full power (at +1 V) requires an external 1 VDC analog input. To modulate the LQD Series from below-threshold to full power requires a user-supplied external 0-5 V TTL modulation signal (0 V yields full power). Download the user's manual for complete operating instructions. The modulation sources must be provided by the user. LQA-CAB cable is recommended for modulation interface between the modulation source and the diode laser module.

LPMS Series Power Supplies must be used for these diode laser modules and meet CDRH requirements by providing an interlock input, key enable switch, delayed start-up, and laser active indicator. Warranty is not applicable when a custom power supply is used to drive the module. The laser modules in the wavelength range of 375-473 nm require an 8/12 VDC power source. Those in the range of 635-1550 nm require a 5 VDC power source. These units are shown in the ordering table below and must be ordered separately.



Available wavelengths: 375 nm, 405 nm, 445 nm, 473 nm, 635 nm, 639 nm, 658 nm, 660 nm, 690 nm, 705 nm, 785 nm, 808 nm, 830 nm, 850 nm, 905 nm, 940 nm, 980 nm, 1060 nm, 1310 nm, 1550 nm

Wide Variety of Laser Modules

They are available at various wavelengths and output power levels, with the choice of either Elliptical (E versions) or Circular (C versions) output beam shape. Circular beams are generated using a micro lens built in the diode laser module and exhibit better quality than elliptical versions. Newport strives to offer high performance laser diode modules with a variety of different output wavelength and a high output power and beam quality to provide the maximum flexibility in your research.

Center Wavelength Tolerances

The LQA and LQD series laser diodes are FP (Fabry-Perot) type. Unlike those diodes with frequency stabilization such as DFB (distributed feedback) or an external VBG (volume Bragg grating), the FP lasers typically have large center wavelength tolerances and wide bandwidths.

Center Wavelength Tolerance accuracy for the LQN Series is as follows:

Typical wavelength less than 700 nm, tolerance ±10 nm

Typical wavelength 700-1300 nm, tolerance ±15 nm

Typical wavelength greater than 1300 nm, tolerance ±20 nm

Typical Center Wavelengths:
  • 375 nm
  • 405 nm
  • 445 nm
  • 473 nm
  • 635 nm
  • 639 nm
  • 658 nm
  • 660 nm
  • 690 nm
  • 705 nm
  • 785 nm
  • 808 nm
  • 830 nm
  • 850 nm
  • 905 nm
  • 940 nm
  • 980 nm
  • 1060 nm
  • 1310 nm
  • 1550 nm
  • 2000 nm
  • 2100 nm
  • 2330 nm




LPMS power supply
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .