Diode lasers are the most common type of laser and are used in multiple applications due to their small footprint and low cost. Newport Spectra-Physics offers Laser Diode Modules with free space or fiber coupled output for industrial and scientific applications. Laser Diode Modules typically include the laser diode driver and temperature control electronics. We also offer TO-Can and cylindrical diode lasers that can be controlled using standard Newport Laser Diode Instrumentation.
Selecting a Laser Diode Module
Click Lasers Diode Modules to shop or browse all of our standard models, or select a product family below for more information.
| Series |
Features and Benefits |
 |
SWL-7500 Single Wavelength Diode Lasers |
Exceptional wavelength and power stability All solid-state with a tiny footprint 633, 660, 780, 785 nm Custom wavelengths upon request Rugged, OEM-ready |
 |
Laser Diode Modules, CW |
Variety of wavelengths available Ultrafine PID temperature controlled LQC Series models Affordable LPM Series models Easy mounting to optical mounts |
 |
Laser Diode Modules, Modulation |
Variety of wavelengths available Ultra-fine PID temperature controller inside Ultra-stable wavelength control with high output power Analog modulation up to 20 MHz, or digital modulation up to 100 MHz Circular or elliptical beam |
 |
Fiber Pigtailed Laser Diodes |
Center wavelengths ranging from 6351550 nm Single mode and multimode fiber output Compatible with Newports 710 & 700P laser diode mount FC/PC connector |
 |
Laser Diode, TO-56/9, Blue, Visible, Infrared |
Most economical laser form available in market Compatible with Newports Laser Diode Drivers and Temperature Controllers TO-56 or TO-9 packages |
 |
Red Alignment Laser |
Battery or external power supply operation Compact, weatherproof design Built-in screws for fine beam direction adjustment Output power >1 mW Minimal beam divergence and beam drift Highly stable output power |
 |
VBG Raman Laser Modules |
Ultra narrow linewidths and low spectral noise Four standard wavelengths of 640nm, 658nm, 685nm, & 785nm Ultra-stable wavelength and output power CW, analog modulation, or digital modulation 1m, 50um or 100um fiber with SMA connector |
 |
Laser Diode Modules |
Precise control over operating current and temperature Ultra-stable wavelength Circular or elliptical beam Wide range of operating wavelengths (subject to availability) Requires a Newport Laser Diode Controller and a Temperature Controller |