Get More Information:
ILX Lightwave Product Families
ILX Lightwave offers a wide range of laser diode drivers, temperature controllers, laser diode controllers, pulsed laser diode drivers and mounting fixtures for precision control of laser diodes in research and development or manufacturing test. These instruments are known throughout the industry for their reliability, precision, and ease-of-use. Benchtop laser diode drivers offer high stability, low noise CW, and pulsed output current from 100mA to over 100A. For control of multiple laser diodes, multi-channel drivers offer the same precision control of laser diodes in four, eight, or sixteen channel instruments. Benchtop temperature controllers with high stability and accuracy provide precise wavelength control of laser diodes during testing or qualification. For a complete laser diode testing system, ILX offers the largest selection of laser diode mounting fixtures in the industry, with models to support most laser diode packages.
Contact us at 800-459-9459 or sales@ilxlightwave.com