|
|
|
|
| Laser Diode Drivers, 500B Series |
|
|

|
- Low noise current sources with better than 50 ppm long-term stability
- Full package of operational features and time-tested laser diode safety features
- Four models are available to cover laser current levels from below 50 mA up to 6 A
- Standard USB 2.0 interface for remote control
|
|
|
|
Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF
Related Products
|
Product Description
The New 500B Series Laser Diode Drivers offer all the performance of the most advanced drivers for a fraction of the price. All models are quiet and stable enough for use in the most demanding applications, such as spectroscopy and fiber optic communications. Intuitive front panel controls make these instruments extremely simple to use. There are two operating modes: constant current or constant laser power. Dual current-level selection lets you optimize current resolution settings by precisely varying the output to the laser diode. Comprehensive laser diode safety features are built into every 500B Series Laser Diode Driver. Redundant FET and relay shorting circuits protect the laser diode at the beginning of the slow turn-on sequence. After a short delay, the output current slowly ramps to your preset operating level. The current limit setting is fully independent. External analog modulation allows you to voltage-control or modulate the output. In the high bandwidth mode, you can modulate the laser up to 800 kHz (Model 501B). For precision laser output power control, or wavelength tuning with external control circuitry, you can slowly modulate the laser output in the low bandwidth mode and maintain low noise operation.
The New 500B Series Laser Diode Drivers offer all the performance of the most advanced drivers for a fraction of the price. All models are quiet and stable enough for use in the most demanding applications, such as spectroscopy and fiber optic communications. Intuitive front panel controls make these instruments extremely simple to use. There are two operating modes: constant current or constant laser power. Dual current-level selection lets you optimize current resolution settings by precisely varying the output to the laser diode. Comprehensive laser diode safety features are built into every 500B Series Laser Diode Driver. Redundant FET and relay shorting circuits protect the laser diode at the beginning of the slow turn-on sequence. After a short delay, the output current slowly ramps to your preset operating level. The current limit setting is fully independent. External analog modulation allows you to voltage-control or modulate the output. In the high bandwidth mode, you can modulate the laser up to 800 kHz (Model 501B). For precision laser output power control, or wavelength tuning with external control circuitry, you can slowly modulate the laser output in the low bandwidth mode and maintain low noise operation.
Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
501B |
Laser Diode Driver, 50/100 mA, 7 VDC Compliance, USB |
$1390.00 |
Available Today |
505B |
Laser Diode Driver, 200/500 mA, 7 VDC Compliance, USB |
$1490.00 |
Available Today |
525B |
Laser Diode Driver, 1000/2500 mA, 7 VDC Compliance, USB |
$1590.00 |
Available Today |
560B |
Laser Diode Driver, 3000/6000 mA, 5 VDC Compliance, USB |
$1690.00 |
|
Accessories |
|
| 1) Please see Electrical Cables and Accessories for cable diagrams. |
High Power TEC controller (see High-Power Laser Diode Mounts) Advanced TEC controller (Thermopile Detector Sensor, 818P Series) Pyroelectric Detectors (Pyroelectric Detector Sensor, 818E Series) |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|
|
|
|