The LDA Series Adaptors securely mount standard 5.6 or 9 mm TO cans using a retaining ring. The CLD-1 Adaptor mounts packages up to 0.6 in. (15.2 mm) diameter. All the adaptors have an outside diameter of 1 in. (25.4 mm) and can be mounted in PERFORMA and ULTIMA® optical mounts for tip-tilt.
U100-A with LDA-58 installed.
Related Products
Laser Diode, TO-56/9, Blue, Visible, Infrared