Newport's LBP Series Laser Beam Profilers have evolved with the introduction of its Automatic Gain and Shutter Control to improve performance and ease of use. The LBP series laser beam profiling camera is a powerful software driven device with complete beam diagnostic measurement features, including a multi-measurement routine to increase signal integrity for higher accuracy results. For continuous or pulsed laser beams, it provides an extensive range of graphical presentations and analysis capabilities of laser beam parameters such as: beam width, shape, position, power and intensity profiles.
The CCD camera is equipped with a built-in filter wheel, enabling the use of up to four, 0.5 in. diameter attenuators. Three attenuators are included with the system: LBP-NG4, LBP-NG9 and LBP-NG10, while additional ones may be purchased separately. The camera can be post-mounted via a single 8/32-threaded hole, centered directly below the sensor surface. Other accessories include a 2X beam reducer, LBP-2X, expanding capability to measure beams ≈ 9 mm in diameter, and a beam sampler, LBP-SAM.
Available in both PCI and USB2.0 formats, the board resides in your PC desktop computer. Using the LBP software, included on an accompanying CD, your PC becomes a powerful beam diagnostic tool. This user-friendly system presents graphical and numerical information for an intuitive interpretation of data in real-time. |
Accessories |
Newport provides an extensive set of accessories to accommodate various experimental requirements. The LBP Series Laser Beam Profiler comes with a set of an NG4, an NG9, and an NG10 neutral density filter, and additional filters can be purchased separately. Multiple filters can be stacked up to increase attenuation. However, the filter can be damaged if a high power laser, which exceeds the damage threshold of the filter, is directly incident on it.
The LBP-SAM beam sampler allows sampling of the input power to the ratio of approximately 10-6 to avoid the damage of the CCD chip, especially when a high power laser is characterized. The beam sampler comes with a mount and a built-in fan with a 5 V power supply, to keep it cool while handling high intensity laser beam. |
 LBP-SAM Beam sampler
|

|
|