|
|
|
|
|
 Post holder and clamp sold separately
|
- High dynamic range through automatic gain and shutter control
- 190 - 1100 nm, 1310 nm and 1550 nm spectral ranges available (with different cameras)
- 2D/3D intensity plots and X and Y profiles
- Real-time beam profile characteristics and statistical tables
- Color and size selection
- Video capture with playback for future analysis
- Trigger level and camera gain software controllable for pulsed lasers
|
| Applications |
- Laser beam optimization
- Gaussian fit analysis
- Quality control
- Beam alignment
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Related Products
|
Product Description
Newport's LBP Series Laser Beam Profilers have evolved with the introduction of its Automatic Gain and Shutter Control to improve performance and ease of use. The LBP series laser beam profiling camera is a powerful software driven device with complete beam diagnostic measurement features, including a multi-measurement routine to increase signal integrity for higher accuracy results. For continuous or pulsed laser beams, it provides an extensive range of graphical presentations and analysis capabilities of laser beam parameters such as: beam width, shape, position, power and intensity profiles. The CCD camera is equipped with a built-in filter wheel, enabling the use of up to four, 0.5 in. diameter attenuators. Three attenuators are included with the system: LBP-NG4, LBP-NG9 and LBP-NG10, while additional ones may be purchased separately. The camera can be post-mounted via a single 8/32-threaded hole, centered directly below the sensor surface. Other accessories include a 2X beam reducer, LBP-2X, expanding capability to measure beams ≈ 9 mm in diameter, and a beam sampler, LBP-SAM. Available in both PCI and USB2.0 formats, the board resides in your PC desktop computer. Using the LBP software, included on an accompanying CD, your PC becomes a powerful beam diagnostic tool. This user-friendly system presents graphical ...
Newport's LBP Series Laser Beam Profilers have evolved with the introduction of its Automatic Gain and Shutter Control to improve performance and ease of use. The LBP series laser beam profiling camera is a powerful software driven device with complete beam diagnostic measurement features, including a multi-measurement routine to increase signal integrity for higher accuracy results. For continuous or pulsed laser beams, it provides an extensive range of graphical presentations and analysis capabilities of laser beam parameters such as: beam width, shape, position, power and intensity profiles. The CCD camera is equipped with a built-in filter wheel, enabling the use of up to four, 0.5 in. diameter attenuators. Three attenuators are included with the system: LBP-NG4, LBP-NG9 and LBP-NG10, while additional ones may be purchased separately. The camera can be post-mounted via a single 8/32-threaded hole, centered directly below the sensor surface. Other accessories include a 2X beam reducer, LBP-2X, expanding capability to measure beams ≈ 9 mm in diameter, and a beam sampler, LBP-SAM. Available in both PCI and USB2.0 formats, the board resides in your PC desktop computer. Using the LBP software, included on an accompanying CD, your PC becomes a powerful beam diagnostic tool. This user-friendly system presents graphical and numerical information for an intuitive interpretation of data in real-time. 
Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
LBP-1-PCI |
UV Laser Beam Profiler, 190-1100 nm, PCI Computer Interface |
$3495.00 |
Available Today |
LBP-1-USB |
UV Laser Beam Profiler, 190-1100 nm, USB Computer Interface |
$3495.00 |
Available Today |
LBP-2-PCI |
Visible Laser Beam Profiler, 350-1100 nm, PCI, Protective Window |
$3295.00 |
Available Today |
LBP-2-USB |
Visible Laser Beam Profiler, 350-1100 nm, USB, Protective Window |
$3295.00 |
7 Weeks |
LBP-2-USB-A |
Visible Laser Beam Profiler, 350-1100 nm, USB Computer Interface |
$3295.00 |
7 Weeks |
LBP-3-USB |
IR Laser Beam Profiler, 350-1100 & 1310 nm, USB Interface, Protective Window |
$3495.00 |
7 Weeks |
LBP-3-USB-A |
IR Laser Beam Profiler, 350-1100 & 1310 nm, USB Computer Interface |
$3495.00 |
Available Today |
LBP-4-PCI |
IR Laser Beam Profiler, 350-1310 & 1550 nm, PCI Computer Interface |
$3995.00 |
2 Weeks |
LBP-4-USB |
IR Laser Beam Profiler, 350-1310 & 1550 nm, USB Computer Interface |
$3995.00 |
Available Today |
LBP-NG4 |
NG4 Attenuator |
$99.00 |
7 Weeks |
LBP-NG9 |
NG9 Attenuator |
$99.00 |
Available Today |
LBP-NG10 |
NG10 Attenuator |
$99.00 |
6 Weeks |
LBP-2X |
Beam Reducer, 2X for use with LBP Series (Not intended for UV) |
$650.00 |
7 Weeks |
LBP-SAM |
Beam Sampler Attachment for high power lasers, attenuation up to 20W |
$1150.00 |
|
Notes:
Auto Gain and Shutter control not available for previously purchased LBP series profilers.
Beam reducer requires software corrections; please contact Newport for information on compatibility to previously purchased LBP series profilers. |
Related Products |
 If you need a higher resolution (see High Resolution CCD Laser Beam Profiler)
|
If you need a knife-edge beam profiler, see Multiple Scanning Knife-Edge Beam Profiler For optical power and energy measurement, see the Optical Power Meter Chapter For optical detectors for calibrated power measurement, see the Optical Detectors For Power Meters Chapter |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|