|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
    Optical Filters
    Optical Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Optical Systems > Laser Beam Expanders

Laser Beam Expanders
Laser Beam Expanders
(left to right) T81-30X, T81-20X, T81-10X, and T81-3X

  • 3x to 30x
  • Galilean optical design
  • Ideal for use with HeNe lasers
  • Wavefront distortion less than λ/4
  • Transmission greater than 95%

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
Our Laser Beam Expanders provide a low cost means of focusing and shaping laser beams with a high degree of accuracy. These Galilean beam expanders incorporate the highly regarded Tropel optical designs with improved adjustability and mounting. They are ideal for applications in which a small spot must be formed at some distance from the laser, or where the collimation range must be extended for illumination, or for alignment of distant objects. Wavefront distortion of less than λ/4 guarantees a minimum focused spot size even at long ranges. The lenses are antireflection coated with magnesium fluoride optimized for 632.8 nm, yielding transmission of over 95%.
Four expansion ratios are available, 3x, 10x, 20x, and 30x, each with a means for continuous focus change. As the power increases, the beam divergence decreases proportionately, providing a greater collimation range. These beam expanders can be conveniently attached to most HeNe lasers with the 1-32 accessory thread and except for the T81-3X, are equipped with precision beam centering adjustments to compensate for slight decentrations of the entering laser beam.



Ordering Information
 Quantity  Model  Description  Price
 
9 Weeks
 T81-3X  Laser Beam Expander, 3x, 3mm Entrance,6mm Exit, 1m to infinity Focus  
$583.44
 
Call For Availability
 T81-10X  Laser Beam Expander, 10x, 1.5mm Entrance, 12mm Exit, 2m to infinity Focus  
$923.10
 
8 Weeks
 T81-20X  Laser Beam Expander, 20x, 1.5mm Entrance, 25mm Exit, 4m to infinity Focus  
$1517.00
 
Call For Availability
 T81-30X  Laser Beam Expander, 30x, 1.5mm Entrance, 32mm Exit, 30m to infinity Focus  
$3161.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .