Newports new laser power alignment kits are an ideal tool for aligning various types of lasers in a research setup. The kits include the all new 1917-R laser power meter and a broad choice of optical detectors to deal with a variety of laser types. The kits also include the mounting accessories as well, thus simplifying product selection and ordering. One can simply purchase an additional power meter or a detector as different and more complex measurement requirements arise.
The LAKIT-THERM-30W is the recommended replacement for the obsolete 407A series power meters.
The types of detectors available in the kits are: 918D Series detectors for low power (< 2 Watt/cm2) cw lasers in the visible or in the IR, and 818P thermopile detectors. The 918D Series photodiode detectors are equipped with an integrated OD3 attenuator, increasing the measurement dynamic range. For power density ranges below 1 mW/cm2, we recommend to set the attenuator to the OFF position to maximize the signal to noise ratio. The 818P Series thermopile detectors have a slower rise time when compared to photodiode detectors but are a great choice for measuring the average power for high power lasers operating both in cw or pulsed mode over a broad wavelength range between 0.19 to 10.6 µm. Fiber adapters are separately available for purchase for both the photodiode and the thermopile detectors.
Which LAKIT to Choose?
|
Model |
Included Detector |
Laser Type |
Adapters |
| LAKIT-SL-2W
|
918D-SL-OD3
|
< 2 W/cm2 cw laser, 400 - 1100 nm When high measurement sensitivity and fast detector response required |
Fiber optic and 1" optic Photodiode Detector Accessories |
| LAKIT-IR-2W
|
918D-IR-OD3
|
< 2 W/cm2 cw laser, 780 - 1800 nm When high measurement sensitivity and fast detector response required |
Fiber optic, 1 optic Photodiode Detector Accessories |
| LAKIT-THERM-3W
|
818P-001-12
|
< 3 Watt laser, 0.19 10.6 um |
Fiber optic 818P-001-12FC , 818P-001-12SMA |
| LAKIT-THERM-30W
|
818P-030-19
|
3 - 30 Watt laser, 0.19 10.6 um |
818P-FA-19 + 818P-FC , 818P-SC , 818P-SM |
| LAKIT-THERM-100W
|
818P-100-25
|
30 - 100 Watt high power laser, 0.19 10.6 um |
818P-FA-25 + 818P-FC , 818P-SC , 818P-SM |
| LAKIT-HEP-30W
|
818P-030-18HP
|
< 30 Watt, High energy pulsed (i.e., Q-switched YAG) lasers |
None |
| LAKIT-HPP-30W
|
818P-030-17W
|
< 30 Watt, Q-switched DPSS lasers, Pulsed lasers with high peak power |
818P-FA-19 + 818P-FC , 818P-SC , 818P-SM |
Newport offers a number of advanced optical power meters and detectors for more complex measurements and data acquisition requirements. For an overview of the optical power and energy meters and sensors, see Optical Power and Energy Meter Selection Guide and Calibrated Optical Detector Selection Guide.
Related Products
|
Series |
Features and Benefits |
|
Handheld Laser Power Meter, 1917-R |
Economical solution for laser alignment with ultrafast simulated analog needle Large 77 X 58 mm LCD display for easy reading Three different needle display mode Compatible with Newport 818, 918D, and 818P detectors |
|
Low-Power Calibrated Photodetectors Photodiode Detector Accessories |
Power levels from pW to 2 W with an integrated OD3 attenuator Buily-in therminstor for automatic thermal drift compensation Built-in attenuator On/OFF sensor Designed for lowest noise operation DB15 calibration module only |
|
Thermopile Sensor, 1 uW - 3 Watt |
Capable of measuring down to uW level optical power Broadband flat spectral response from 0.1911 um (818P-001-12) Low thermal drift of 6 uW/C (818P-001-12NIR) Insensitive to beam position Carefully designed to minimize thermal drift |
|
Calibrated Thermopile Detectors |
Ideal for high power laser cw power measurement Very high sensitivity to optical power High damage threshold Broadband flat spectral response from 0.1911 µm Insensitive to beam position |
LAKIT Contents and Specifications
|
Model |
LAKIT-SL-2W
|
LAKIT-IR-2W
|
LAKIT-THERM-3W
|
LAKIT-THERM-30W
|
LAKIT-THERM-100W
|
LAKIT-HEP-30W
|
LAKIT-HPP-30W
|
| Power Meter |
1917-R
|
| Resolution (% of Full Scale) |
|
Accuracy (%) |
±0.5 % (Digital display, Full Scale) %, ±1 % (Needle) |
| Detector |
918D-SL-OD3
|
918D-IR-OD3
|
818P-001-12
|
818P-030-19
|
818P-100-25
|
818P-030-18HP
|
818P-030-17W
|
Wavelength Range (nm) |
400 - 1100 |
780 - 1800 |
0.190 to 10.6 u |
0.190 to 10.6 u |
0.190 to 10.6 u |
0.190 to 10.6 u |
0.190 to 10.6 u |
Power Density, Maximum Average (W/cm2) |
2 |
2 |
1 k W/cm2 @ 1064 nm, cw |
36 k W/cm2 @ 1064 nm, cw |
45 k W/cm2 @ 1064 nm, cw |
700 W/cm2 @ 1064 nm, cw |
100 k W/cm2 @ 1064 nm, cw |
| Calibration Uncertainty |
1% @ 400-920nm 4% @ 921-1100 |
2% @ 780-910nm 2% @ 911-1700nm 4% @ 1701-1800nm |
2.5 |
2.5 |
2.5 |
2.5 |
2.5 |
| Calibration Uncertainty, w/ Attenuator |
1% @ 400-920nm 4% @ 921-1100nm |
5% @ 780-910nm 2% @ 911-1700nm 4% @ 1701-1800nm nm |
N/A |
N/A |
N/A |
N/A |
N/A |
| Power Range |
100 pW - 2 W |
100 pW - 2 W |
20 uW - 3 W |
20 mW - 30 W |
20 mW - 100 W |
20 mW - 30 W |
20 mW - 30 W |
Note: Please refer to the individual product pages to review complete specifications.