Models 670-RCT and 670-RCB Beam Steering Accessories are precision devices for adjusting the height and direction of a laser beam. The 670-RCT has independent elevation and coarse/fine azimuth adjustments. The 670-RCB is adjustable in azimuth. The rigid, integrated construction provides excellent stability in critical applications.
In use, the lower mirror is pivoted to the desired angle with an integrated knurled knob. The upper mirror holder has a hand-sized knurled knob for coarse azimuth positioning over a 360° range and high-resolution adjustment screws for precise beam pointing in azimuth and elevation.
The 670-RCT and 670-RCB mounts provide a wider adjustment range and better performance and stability than the general-purpose hardware often used in beam steering devices. Used with our patented Model 75 Damped Rod, the beam steering device provides unmatched beam-pointing stability.
For laser applications where the laser must also be stable, use a ULM Series Laser Mount and RC Series Rod Clamp.
13E20xx.x and 18E20xx.x elliptical mirrors are available to cover wavelength needs from 2501580 nm.