Mirror Size Requirement
Newport offers over 25 mirror mounts for 3.0 in. (76.2 mm), 4.0 in. (101.6 mm), 6.0 in. (152.4 mm), and 8.0 in. (203.2 mm) diameter mirrors.
Select by Mirror Size
Kinematic, Gimbal Adjustment?
Kinematic Mounts are the most popular and least expensive. A disadvantage with Kinematic mounts is that the mirror center moves along the normal axis when tip/tilt adjustments are made. Gimbal Mounts are more expensive, but are able to solve the problem of unwanted normal motion.
Select by Adjustment Mechanism
Drive Type Required?
Our large diameter mirror mounts come equiped with three types of drives. Allen-Key versions are adjusted using an allen wrench. Knob versions can be adjusted by hand. Micrometer versions can be adjusted by hand and provide a scale to measure the adjustment. We also offer adjustment knobs that can be used to adjust Allen-Key versions by hand.
Select by Drive Type
Optical Mirror Mount Families For Large Diameter Mirrors
Already familiar with our large diameter mirror mounts, or have a particular mirror mount technology in mind? Below are our mirror mount families for 3.0 inch and larger mirrors.
Select by Family