LabLegs products from Newport can be upgraded to meet expanding future needs. Non-isolating legs can be upgraded to isolated legs; isolated legs without leveling can be upgraded to I-2000s, and height; tie-bar and caster legs upgrades are also available.
Pneumatic Leveling Upgrades
All LabLegs Series can be upgraded to the I-2000 Stabilizer isolation leg the most popular optical bench isolation leg ever built. For the RL or the SL Series, the I-2000 top chamber can be used to upgrade existing installations.
PL-2000 to I-2000 Stabilizer:
- Use UPPL-2000 Leveling Valve Upgrade Kit
SL Series/RL Series to I-2000 Stabilizer:
- Use I-2000-100 (single leg) or I-2000-400 (four legs) Isolated Chamber Kit
Height Retrofits and Upgrades
LLS (LabLeg Spacer) Series upgrade kits allow isolator height changes to be retrofit while the table remains in place. The tie-bar/caster (-TC version) allows further field upgrades.