|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Lab Windows

Lab Windows
Lab Windows


Product Description Product Detail Specifications Catalog PDF
Product Description
Newport is pleased to offer lab windows from Glendale Laser one of the largest manufacturers of laser protective products. Their full range of polymer and glass filters are designed to meet the most demanding laser safety requirements for industrial, military, telecommunications, medical, R&D and specialty markets.
Glendale's polymer Diffused Viewing Only (DVO) designed lab windows maximizes visibility, while providing unsurpassed attenuation for today's most common lasers such as NdYag, CO2, Argon, 532 nm and YAG. These windows come in 2x3 ft or 3x4 ft sizes.
Their Laminated Glass Technology (LGT) lab windows are designed to provide highest visible light transmission with multiple wavelength coverage. Sizes for the glass windows are 100 mm x200 mm and 210 mm x297 mm.


Lab Windows Specification & Ordering Table
 Quantity Model Description Price
  LSW-A-AK-24-36 ARGON & KTP Acrylic Window, 24x36x0.125" 
  LSW-A-AK-36-48 ARGON & KTP Acrylic Window, 36x48x0.125" 
  LSW-A-YC-24-36 ND:YAG & CO2Acrylic Window, 24x36x0.125" 
  LSW-A-YC-36-48 ND:YAG & CO2 Acrylic Window, 36x48x0.125" 
  LSW-A-YK-24-36 ND:YAG & KTP Acrylic Window, 24x36x0.125" 
  LSW-A-YK-36-48 ND:YAG & KTP Acrylic Window, 36x48x0.125" 
  LSW-G-Y-4-8 ND:YAG Glass Window, 3.94x7.87x0.24" 
  LSW-G-Y-8-12 ND:YAG Glass Window, 8.27x11.70x0.24" 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .