|  
Sign In  Or  Create New Account
  Optical Tables and Vibration Control
    Breadboards and Grid Platforms
    Honeycomb, Granite and Rigid Structures
    Isolators
    Optical Tables
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Structural Rails and Carriers
    Technical Reference
    Testing, Analysis and Design
    Vibration Control Replacement Parts
    Workstations and Isolated Platforms
 Show All Product Lines
Home > Products > Optical Tables and Vibration Control > Optical Tables > LTE Series Light Tight Enclosure

LTE Series Light Tight Enclosure
LTE Series Light Tight  Enclosure
LTE Series Light tight enclosures.
* Table and legs sold separately
.


  • Lightweight HDPE black panels for light sensitive applications
  • Protects sensitive equipment from dust, acoustic noise, thermal gradients and light
  • Mounts directly to optical tables and breadboards
  • Complete enclosure is shipped unassembled – panels included
  • Can be custom built to your specification

Product DescriptionCatalog PDF
Product Description
The Model LTE Series Enclosures inhibit disruptive acoustic energy and dust from reaching table optics, improve reconstruction brightness, permit longer exposures and lowers laser power requirements. The standard 2’ x 4’ and 2’ x 2’ enclosures are a combination ¼” (6.4 mm) thick black HDPE side panels and an extruded rail system forming a light tight box 16” tall. The top of these enclosures is magnetically attached and can be easily removed for fast and unobstructed access. The 2’ x 4’ x 4’ tall enclosure consists of 4 HDPE black side panels. The top HDPE pannel is magnetically attached and can be easily removed. Complete enclosures are shipped unassembled and can be assembled in less than 30 minutes.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 LTE-22  Light Tight Enclosure, 25 x 25 x 16 inch Tall  
$650.00
 
Available Today
 LTE-24  Light Tight Enclosure, 25 x 48 x 16 inch Tall  
$750.00
 
Available Today
 LTE-24-4  Light Tight Enclosure, 25 x 48 x 48 inch Tall  
$1000.00

Please contact a Newport Applications Engineer to discuss your LTE80 Series Table enclosure needs.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .