1 Shown are peak to peak, guaranteed specifications or ± half the value as sometimes shown. For the definition of typical specifications which are about 2X better than the guaranteed values, see
Motion Control Metrology Primer.
2 After backlash compensation
3 Avoid side loads during motion
4 With SMC100PP: 0.1 mm/s - LTAHLPPV6 and 0.2mm/s - LTAHSPPV6
5MIM in closed loop: 0.15um - LTAHLPPV6 and 0.3um - LTAHSPPV6
For the definition of specifications see
Motion Basics and Standards.