|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Linear Stages
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Actuators > LTA Series Precision Motorized Actuators

LTA Series Precision Motorized Actuators
LTA Series Precision Motorized Actuators

  • Up to 50 mm travel in a space saving design
  • Non-rotating tip improves motion smoothness and has no wear
  • Exceptional position sensitivity
  • Adjustable limit switch prevents damage from over-travel
  • Convenient manual positioning knob

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model Related Products
Product Description
LTA’s are designed to fit into your existing manual stages and other opto-mechanical components as a direct replacement for manual micrometers. The LTA series features a space-saving design with the motor and lead screw side-by-side. This reduces the actuator length by 50% and minimizes the negative effects of long cantilever loads on micro-positioning equipment. The non-rotating tip prevents wear and avoids periodic motion variations which can be caused by variable contact made between a rotating tip and the mating surface.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 LTA-HS  Motorized actuator, high speed version, 50 mm travel, 3/8”-40 thread  
$1542.00
 
Available Today
 LTA-HL  Motorized actuator, high load version, 25 mm travel, M12 thread  
$1604.00
 
Available Today
 LTAPPV6  Motorized actuator, like LTA-HS, 0-50 mm travel, vacuum compatible to 10-6 hPa, incl. LTA-M12 adapter  
$2147.00
 
Available Today
 LTA-M12  M12-0.5 mounting adapter for LTA-HS to UMR8, MVN80 and SL products  
$61.00

Verify that the threads match with the stage or optical mount.

Recommended Motion Controllers/Drivers:
 XPS (see Universal High-Performance Motion Controller/Driver)  
 ESP301 (see 3 Axis Motion Controller/Driver)  
 ESP300 (see 3 Axis Motion Controller/Driver)  
 SMC100CC (see Single-Axis Motor Controller/Driver)  LTA-HS and LTA-HL only
 SMC100PP (see Single-Axis Motor Controller/Driver)  LTAPPV6 only



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .