Reduce your cost of test with the LRS-9550 high power laser diode life test and burn in system. With up to eight independent temperature controlled shelves supporting up to 512 high power devices per system, you will be able to run multiple independent tests, increase throughput, and lower your cost of test.
The LRS-9550s flexible design allows you to accommodate multiple package styles in the same system. The system supports ACC and LIV test modes with standard current ranges as high as 30 amps per device. For life test applications, fixtures on a single shelf may be temperature controlled to provide temperature stabilities of better than 0.2°C from 25°C to 75°C.
Improve your results with constant current (ACC) mode measurement stability of 0.2% over 1,000 hours, combined with continuous in-situ monitoring of laser voltage, and optical power throughout your life-test. The 9550s ReliaTest system control software enables you to get your tests up and running quickly. Multiple device types and test scenarios are easily configured without complicated programming. Get powerful data logging, data back up, and data review features for multiple, simultaneous tests. ReliaTests fault handling ensures that valuable life test data is preserved even through power black outs, brown outs, and control computer shutdowns.
Standard Fixtures
| LRS95504500 |
LRS95504581 |
LRS95504900 |
Chip On Carrier (COC) Fixture 8 Devices up to 20A |
Chip on Block (COB) Fixture 16 Devices up to 2.5A |
Multi-Emitter Package Fixture 2 Devices up to 30A |
| LRS95504442B |
LRS95504580B |
|
CT-Mount Fixture 8 Devices up to 20A |
Chip on Substrate (COS) Fixture 8 Devices up to 20A |
|
For a complete listing of specification please refer to the
LRS-9550 Brochure.
|
Model |
LRS-9550
|
| System Capacity |
|
| 10A per device |
512 |
| 20A per device |
256 |
| 30A per device |
192 |
| Temperature Control |
| Control Type |
TEC and circulating water with digital PID control |
| Temperature Range |
25°C to 75°C (See Note 1) |
| Multiple temp control |
Each shelf independent |
| Temperature Accuracy |
± 2.0°C |
| Measurement Functions |
| Laser Voltage Accuracy |
± 0.05V |
| Wavelength Range |
800 - 1000nm |
| Optical Power Stability |
± 0.1% of Full Scale |
| Laser Test Fixtures |
| Device Types Supported |
C-Mount, CT-Mount, COS, COH, COB, OHS, MEP, Fiber Coupled, and Custom |
| General |
| Dimensions, l x w x h |
80 x 80 x 190 cm |
| Power Requirements |
200 to 240 VAC 3 Phase / 350 to 420 VAC 3 Phase |
| Facility Water Requirement |
> 6 GPM at 10°C to 25°C |
| Facility Air Requirement |
100 - 150 PSI |
|
Laser Control Options |
| Laser Drive Current |
0-10A |
0-20A |
0-30A |
| Setpoint Accuracy |
± 0.05A |
± 0.05A |
± 0.1A |
| Stability |
± 500 ppm |
| Compliance Voltage |
20 V |
| Control Modes |
ACC, LIV |
Note 1: Temperature range of 25°C up to 120°C, available upon request.
Contact ILX Lightwave at 800-459-9459 or sales@ilxlightwave.com for price and delivery information.