The LRS-9424B Laser Life Test and Burn In Test System is the second generation of ILX Lightwave's successful 9424 platform and offers precision and flexibility at an affordable price. With up to 1024 devices in the LRS-9424B's compact chamber, you will be able to increase throughput and lower your overall cost of test. The LRS-9424B's proven laser control technology gives you the flexibility to process TO-Can lasers, TOSA assemblies, butterly devices, and custom packages in the same system.
The LRS-9424B incorporates precise, individual fixture temperature control allowing you to run up to 32 independent tests each at a unique temperature. Careful attention to thermal management, high accuracy control and measurement circuitry, and multiple levels of laser protection deliver 0.1% long-term stability and ensure data continuity even through power disruptions. Standard control modes support ACC, APC, and LIV tests, which are easily configured using the system's ReliaTest control software. The LRS-9424Bs long-term stability and reliability make it ideal for Telcordia qualification testing of laser diodes intended for telecommunication applications.
The LRS-9424B includes ReliaTest 3.0 system supervisory software with enhanced speed and data export capability. Standard ReliaTest features include easy test scenario configuration, flexible data graphing and reporting, and secure data management.
The LRS-9424B's low initial purchase price, outstanding flexibility, and long-term reliability will make you more competitive today and more competitive tomorrow.
Standard Fixtures
| LRS94004342 |
LRS94004638 |
TO-Can Fixture 32 Devices up to 200mA External PhotoDiode Array |
14Pin Coolerless Butterfly Fixture 8 Devices up to 2A |
For specifications on the LRS-9424B, please refer to the LRS-9424B Product Brochure.
|
Model |
LRS-9424B
|
| System Capacity |
|
| 200mA per device |
1024 |
| 400mA per device |
512 |
| 2A per device |
64 |
| Temperature Control |
| Control Type |
Air Cooled |
| Temperature Range |
40℃ to 150℃ |
| Multiple temp control |
Each fixture independent |
| Temperature Accuracy |
40°C to 100°C ± 1.0°C 100°C to 150°C ± 2.0°C |
| Measurement Functions |
| Laser Voltage Accuracy |
± 0.05V |
| Wavelength Range |
400 - 1000nm Si 1000 - 1600nm InGaAs |
| Optical Power Stability |
± 0.1% of Full Scale |
| Laser Test Fixtures |
| Device Types Supported |
TO-Can, TOSA, Butterfly, Mini-Dil, Dil, COC, and Custom |
| General |
| Dimensions, l x w x h |
102 x 92 x 168cm |
| Power Requirements |
180 to 264 VAC Single Phase |
|
Laser Control Options |
| Laser Drive Current |
0-200mA |
0-400A |
0-2A |
| Setpoint Accuracy |
± 0.1mA |
± 0.2mA |
± 1mA |
| Stability |
± 0.1% of Full Scale |
| Compliance Voltage |
3.0 V Typical |
| Control Modes |
ACC, APC, and LIV |
Contact ILX Lightwave at 800-459-9459 or sales@ilxlightwave.com for price and delivery information.