The new LDX-3500B Series Laser Diode Drivers are a family of low noise high stability current sources specifically for precision control of low to high power laser diodes. Three versions are offered. Model LDX-3525B is a 200/500 mA driver, model LDX-3525B is a 1000/3000 mA driver, and model LDX-3565B is a 2000/6000 mA driver. All versions operate in constant current or constant optical power modes to cover a wide range of laser diode testing and control applications. In additional to precision current control, the LDX-3500B Series drivers also feature photodiode current measurement for constant power control, analog modulation for power and wavelength tuning, and an analog output for remote monitoring.
All of ILX's proven laser diode protection strategies are designed into each model with includes adjustable current limits, shorting relays, slow turn-on circuits, and transient protection during power up and laser operation.
A new front panel for the LDX-3500B Series instruments allows for quick and easy operation. Error indicators help resolve set-up problems quickly such as open circuit and current and power limits.
The new USB interface and control software allows for fast, repeatable instrument control during R&D and manufacturing testing and other control applications.
Precision Laser Diode Testing
Each LDX-3500B Series Laser Diode Driver was designed as a current source specifi cally for low to high power laser diodes. Stable, precision low noise current control with a set point accuracy of 0.1% is delivered to the laser during R&D or manufacturing testing including L-I testing, qualification testing or automated testing and control applications.
A Choice of Laser Diode Control Modes
The LDX-3500B Series Laser Diode Drivers control the current to the laser diode in one of three modes:
- Constant current, low bandwidth
- Constant current, high bandwidth
- Constant optical power
The Constant Current, low bandwidth mode offers improved noise performance and is optimized for DC operation.
In Constant Current high bandwidth mode, the output stage supports higher modulation frequencies, up to 500 kHz, for dithering the laser current for power and wavelength tuning. For laser protection, the modulation input is implemented as a differential input, allowing the modulation control voltage and laser outputs to use different grounds.
The Constant Power mode provides constant optical power operation of your laser diode by using the photocurrent from the lasers rear facet photodiode or from an external photodiode measuring front facet light in a feedback control loop to the current source for precise and stable optical power control.
Designed to Protect Your Laser Diode
The LDX-3500B Series Laser Diode Driver provides multiple laser diode protection features such as independent hardware current limits, slow-start turn-on circuits, and isolated supplies. The output of the drivers are bound by fully independent current limits.
A clamping circuit topology prevents the limits from being exceeded under any condition including current modulation. An output shorting switch provides a safe method of switching the output on and off during operation while protecting the laser during load/unload or connect/disconnect operations.
Also, if the instrument senses an open circuit, the output will immediately shut off followed by the illumination of the appropriate fault indicator.
During AC power-up, the laser is protected from current transients by power line filters, double shielded transformers and hardware and firmware turn-on sequencing. When the output is enabled, slow start circuits gradually open shorting FETs allowing current to slowly be diverted to the laser. Transients from normal instrument operation such as output on/off have been thoroughly tested and minimized as well as transients from inadvertent instrument operation (such as mode switching).
Automate Laser Diode Control and Testing
Remote instrument operation is available on all LDX-3500B Series Laser Diode Drivers through a USB 2.0 serial interface. All instrument controls and functions are accessible through the serial interface for easy remote programming and control in automated test and control systems where repeatable and accurate test sequencing, measurements, and data handling are required.
Installation software available with each instrument in a very easy to read and change format facilitates instrument set up and control in minutes. Through this software, instrument controls are organized similar to the front panel for easy, intuitive instrument remote control and monitoring. Also included is an example L-I application written in C# with the source code for reference.
Whether the application is data intensive L-I testing or control in R&D manufacting testing, remote operation of the LDX-3500B saves time and ensures systematic data collection and instrument operation.
Simplify Routine Maintenance
The LDX-3500B architecture simplifies routine maintenance; calibration of the laser current source can be performed via the front panel or remotely through the USB 2.0 interface, without opening the instrument up or manual adjustments. A calibration mode is entered through unique push button combinations or control commands, and all calibration data is easily entered via the front panel with the adjust knob or commands. Calibration data is automatically stored in on-board non-volatile memory.
Ease of Operation
The LDX-3500B Series Laser Diode Drivers are microprocessor controlled instruments. The front panel of the LDX-3500B Series was designed for quick and easy instrument operation and information display. A bright fi ve digit, green LED display is easy to read from a distance, even with laser safety glasses Parameters and instrument modes are grouped without confusing multi-function keys. Informative error indicators such as open circuit, current and power limit let the user resolve set-up and operational problems quickly.
Put Our Expertise to Work
ILX Lightwave is a recognized world leader in laser diode instrumentation and test systems. Our products are not only renowned for their reliability, quality, and value, theyre backed up by industry leading after sales support.
Laser Diode Driver Specifications
For full product specifications, see the LDX-3500B Brochure .
|
|
LDX-3525B
|
LDX-3545B
|
LDX-3565B
|
| Driver Output Current |
| Output Current Range (mA) |
0-200 |
0-500 |
0-1000 |
0-3000 |
0-2000 |
0-6000 |
| Output Current Resolution (mA) |
0.1 |
1.0 |
| Output Current Accuracy (% FS) |
±0.1% of FS |
| Laser Output Compliance Voltage (V) |
0-7.0 |
0-6.0 |
0-5.0 |
| Temperature Coefficient (ppm/°C) |
50 |
50 |
| Current Output Short-Term Stability (1 h) (ppm FS) |
<20 |
| Current Output Long-Term Stability (24 h) (ppm FS) |
<50 |
| Noise/Ripple (rms) |
| Laser Output Noise/Ripple (rms) Hi BW (µA) |
4 |
25 |
50 |
100 |
| Laser Output Noise/Ripple (rms) Lo BWCW Mode (µA) |
2 |
15 |
15 |
30 |
| Transients |
| Operational (mA) |
<1 |
<2 |
<5 |
<30 |
<40 |
| Power Line Induced (mA) |
<10 |
<20 |
<40 |
| Compliance Voltage Adjustment |
| Range (V) |
0-7.0 |
0-6.0 |
0-5.0 |
| Driver Current Limit Settings |
| Range (mA) |
0-202.0 |
0-505.0 |
0-1010 |
0-3030 |
0-2020 |
6-6060 |
| Resolution (mA) |
1 |
2 |
4 |
12 |
8 |
24 |
| Accuracy (mA) |
±1 |
| Photodiode Feedback |
| Type |
Differential |
| Photodiode Reverse Bias (V) |
0-5 |
| Monitor Current Range (µA) |
0-5000 |
5-9999 |
10-25000 |
| Monitor Current Stability 30 min. |
±0.01% |
±0.02% |
| Setpoint Accuracy (%FS) |
±0.01% |
| External Analog Modulation |
| Input Range (1k Ohm) |
0-10 V |
| Transfer Function (mA/V) |
20 |
50 |
100 |
300 |
200 |
600 |
| Bandwidth (3dB) |
| External Modulation Bandwidth Hi BW (kHz) |
DC to 500 |
DC to 150 |
DC to 50 |
DC to 50 |
DC to 100 |
DC to 50 |
| External Modulation Bandwidth Lo BW CW Mode (kHz) |
DC to 0.1 |
DC to 0.08 |
| Measurement Display |
| Display Type |
4-digit Green LED |
MD Output Current Range (mA)
|
0-200.0 |
0-500.0 |
0-999.9 |
0-3000 |
0-2000 |
0-6000 |
| Output Current Resolution (mA) |
0.1 |
1.0 |
| Output Current Accuracy (% FS) |
±0.1% of FS |
±0.15% of FS |
| Photodiode Current Range (mA) |
0-5.000 |
0-9.999 |
0-25.00 |
| Photodiode Current Resolution (µA) |
1 |
10 |
| Photodiode Current Accuracy (µA) |
±0.1% of FS |
For additional questions contact ILX Lightwave directly at 800-459-9459 or sales@ilxlightwave.com.
LDX-3500B Models
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
LDX-3525B |
Precision Laser Diode Driver, 500 mA, USB, 120 VAC |
0 |
In Stock |
1625 |
$1,625.00 |
ADD |
|
LDX-3525B-I |
Precision Laser Diode Driver, 500 mA, USB, 220 VAC |
0 |
In Stock |
1625 |
$1,625.00 |
ADD |
|
LDX-3545B |
Precision Laser Diode Driver, 3000 mA, USB, 120 VAC |
0 |
In Stock |
1795 |
$1,795.00 |
ADD |
|
LDX-3545B-I |
Precision Laser Diode Driver, 3000 mA, USB, 220 VAC |
0 |
In Stock |
1795 |
$1,795.00 |
ADD |
|
LDX-3565B |
Precision Laser Diode Driver, 6000 mA, USB, 120 VAC |
0 |
In Stock |
2045 |
$2,045.00 |
ADD |
|
LDX-3565B-I |
Precision Laser Diode Driver, 6000 mA, USB, 220 VAC |
0 |
In Stock |
2045 |
$2,045.00 |
ADD |
Accessories
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
RM-134 |
Single Rack Mount Kit, LDX-3500 Series & LDT-5500 Series |
0 |
In Stock |
80 |
$80.00 |
ADD |
|
RM-135 |
Dual Rack Mount Kit, LDX-3500 Series & LDT-5500 Series |
1 |
1 Week |
95 |
$95.00 |
ADD |
|
CC305S |
Current Source/Laser Mount Interconnect, max 5 Amp, DB9 to DB9 |
0 |
In Stock |
85 |
$85.00 |
ADD |
|
CC355S |
Current Source/Laser Mount Interconnect, 5 meter, max 5 Amp, DB9 to DB9 |
0 |
In Stock |
115 |
$115.00 |
ADD |
|
CC305H |
Current Source/Laser Mount Interconnect, max 6 Amp, 7W2 to DB9 |
0 |
In Stock |
90 |
$90.00 |
ADD |
|
CC306S |
Unterminated Current Source Cable, max 5 Amp, DB9 to unterminated |
0 |
In Stock |
75 |
$75.00 |
ADD |
Suggested Mounts