The LDX-3412 Low Cost Precision Laser Diode Driver is designed for current controlling general purpose laser diodes. This 0-200 mA driver has the outstanding performance expected from ILX Lightwave, at an attractive price. Our industry-leading laser diode protection circuits are included, along with useradjustable photodiode feedback capability.
The LDX-3412 is an easy to operate, precision current source optimized for controlling laser diodes and LEDs. An intuitive front panel with a highly visible LED display simplifies operation, and the innovative voltage source / constant current output stage design makes operation dependable. For many applications, the LDX-3412 offers the right features at the right price.
When laser diode applications require stable, low-noise current performance, but are restrained by a limited budget, the LDX-3412 is the ideal solution. This laser diode driver delivers a stable, low-noise current in both constant current and constant light operating modes, and offers ILX Lightwaves proven protection and safety features to safeguard lasers.
Versatile Operation Modes
The LDX-3412 features three operation/display modes.
(1) Constant Current, which delivers a stable precision current up to 200 mA at up to 6V to the laser diode.
(2) Constant Power, which uses a photodiode feedback signal to control the current output, ensuring a constant light level, despite varying junction.
(3) Limit Display, which conveniently displays the current limit set point level.
Unique Laser Diode Protection
Like other ILX Lightwave laser diode drivers, the LDX-3412 employs our unique output off/on switch technology. When the output switch is enabled, the output is turned on safely by slowly switching the shunt to a high impedance state. When turned off, the output switch returns the semiconductor shunting device to a low impedance state, thereby shorting the output terminals while suppressing potentially damaging current transients. Also a double-shielded transformer reduces AC line noise, and suppresses potentially damaging line transients.
By incorporating our voltage source/constant current output stage design, the 3412 provides a greater level of laser protection than other current sources. The output stage is actually a voltage source, controlled by a slow feedback loop to maintain a constant output current.
The LDX-3412 also employs our proven current limit circuit, which allows current adjustment without over-driving. This allows the current limit to be safely set, even while the unit is actively driving a laser at a lower current level, which is independent of the output
compliance voltage.
Connect to Any Laser or LED Package
The output terminals of the LDX-3412 are fully floating, allowing either side to be grounded if necessary. For constant power operation, an instrumentation amplifier is used at the 3412s input from the external monitor photodiode. This allows connection to any laser/LED package pin configuration.
Low Noise and High Stability
The LDX-3412 output broadband noise is less than 0.01% rms, and temperature coefficient stability is better than 100 ppm/oC. Under typical laboratory conditions, output current drift is less than 50 ppm over a 30-minute period, in constant current mode.
For full product specifications, see the LDX-3412 Brochure .
|
Driver Output Current |
| Output Current Range (mA) |
0-200 |
| Laser Output Compliance Voltage (V) |
0-6.0 |
| Temperature Coefficient (ppm/°C) |
100 |
| Current Output Short-Term Stability (1 h) (ppm) |
<50 |
| Laser Output Noise/Ripple (rms) Lo BWCW Mode (µA) |
2 |
| Transients (µA) |
<100 |
| Driver Current Limit Settings |
| Range (mA) |
1-200 |
| Accuracy (mA) |
±3 |
| Photodiode Feedback |
| Photodiode Reverse Bias (V) |
0-5 |
| Monitor Current Range (µA) |
20-2000 |
| Stability |
±0.1% |
| Measurement Display |
| Display Type |
3.5 digit Green LED |
MD Output Current Range (mA)
|
0-199.9 |
| Output Current Accuracy (mA) |
±0.2 |
For additional questions contact ILX Lightwave directly at 800-459-9459 or sales@ilxlightwave.com.
LDX-3412 Models
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
LDX-3412-100V |
Low Cost Laser Diode Driver, 200 mA, 100 VAC |
0 |
In Stock |
1095 |
$1,095.00 |
ADD |
|
LDX-3412-120V |
Low Cost Laser Diode Driver, 200 mA, 120 VAC |
0 |
In Stock |
1095 |
$1,095.00 |
ADD |
|
LDX-3412-220V |
Low Cost Laser Diode Driver, 200 mA, 220 VAC |
0 |
In Stock |
1095 |
$1,095.00 |
ADD |
|
LDX-3412-240V |
Low Cost Laser Diode Driver, 200 mA, 240 VAC |
2 |
2 Weeks |
1095 |
$1,095.00 |
ADD |
Accessories
Suggested Mounts