Designed for unmatched performance and incredible value, the LDT-5910C and LDT-5940C Thermoelectric Temperature Controllers offer <+0.003°C long term temperature stability and intuitive front panel operation. The controllers can operate in constant temperature, sensor, and TE current while measuring TE current, sensor resistance, and TE voltage. The controllers are compatible with thermistor, IC sensors, and RTD sensors providing maximum flexibility in your application.
The LDT-5910C and LDT-5940C include a fully programmable PID control loop with twelve preset PID values and an auto-tuning feature to calculate the optimal PID values. For demanding applications such as wavelength stability, the LDT-5910C provides a low
noise, linear bi-polar current source output with less than 1mA of rms noise.
For easy integration into automated test applications, the LDT-5910C and LDT-5940C come standard with GPIB and USB remote interfaces. A robust and easy to modify LabVIEW® driver is available to download
High Performance Temperature Control
The LDT-5910C and LDT-5940C easily control the temperature of your laser diode in one of three modes: (1) Constant Temperature, (2) Constant Sensor or (3) Constant Current. Temperature stability of <+0.003°C ensures device performance and highly reliable
test measurements. With <+0.003°C stability, the controllers are ideal for R&D applications, eliminating mode hopping and significantly reducing noise due to temperature fluctuations.
Fully Programmable PID Control
The LDT-5910C and LDT-5940C feature a fully programmable PID loop with manually adjustable PID constants, twelve preset PID values, and an auto-tuning mode. The different PID modes allow for fast and easy instrument confi guration or precise PID adjustment.
The first six presets feature the original gain values of the LDT-5910C and the second six presets offer optimal performance for the compatible ILX Lightwave mounts. In addition to selecting the optimum PID value for ILX Lightwave mounts, when a preset is chosen, the correct TE current limit and sensor of the mount is automatically set in the instrument.
The two auto-tune functions provide the ideal auto-tuning algorithm in varying applications and automatically determine the optimal PID control constants for your particular thermal load.
Temperature Sensor Compatibility
In addition to thermistor temperature sensor compatibility, the controllers accommodate RTD, current and voltage IC sensors. The type of temperature sensor is selected through the front panel or by remote command. An auto-sensing thermistor current mode selects thermistor current based on measured resistance. By using the appropriate calibration constants, +0.2°C absolute accuracy can be achieved.
A unique linearized thermistor mode allows a standard 10kΩ thermistor to be used over the range from -30°C to 85°C in the 100 µA setting.
Ease of Operation
The front panel features a large 7-segment LED display with integrated dot matrix display. The 7-segment display enables easy viewing of temperature, sensor resistance, or TE current across the lab depending on the control mode. The dot matrix display can display TE current, TE voltage, sensor resistance or temperature, as well as the control set point and errors. The front panel buttons are grouped by function for easy setup. With ILX interconnect cabling and a wide variety of laser diode mounts, you can set up and control temperature within minutes.
New to ILX Lightwave is the ability to upgrade the firmware of the controllers on-site via the USB 2.0 interface. For detailed instructions, on upgrading the firmware, contact ILX Lightwave.
Safeguarding Your Devices
The LDT-5910C and LDT-5940C provide peace of mind with normally open and normally closed interlocks that open or close when the output is disabled. The interlocks are designed to connect to your current source and will disable the output of the current source if the controllers are disabled. The current, temperature, and temperature sensor control loops are bound by programmable limits. The current limit includes independent heating and cooling current limits that provide not only device protection, but a heat only mode. Adjustment of the limit settings is easy and precise, even with the instruments output enabled.
Comprehensive Remote Interface
Remote instrument operation is available on the LDT-5910C and LDT-5940C through an IEEE 488.1 GPIB interface or USB 2.0 interface. All instrument controls and functions are accessible through the interfaces for easy remote programming and control in automated test systems where repeatable and accurate test sequencing, measurements, and data handling are required. The LDT-5910C can replace the LDT-5910B
in automated setups by providing compatible remote commands.
Simplify Routine Maintenance
The architecture of the controllers simplifies routine maintenance; calibration of the TEC current, TE voltage measurement and sensor measurement can be performed via the front panel or through remote interface, without opening the instrument or making
manual adjustments.
Put Our Expertise To Work For You
In keeping with ILX Lightwave tradition, the LDT-5910C and LDT-5940C Thermoelectric Temperature Controllers deliver exceptional performance, backed by ILX Lightwaves unmatched service and applications support. ILX is a recognized world leader in laser diode
instrumentation and test systems. Our products are renowned for their reliability, quality, value, and strong after-sales support.
Specifications
Full product specifications can be found in the LDT-5900C Series Brochure .
|
General |
LDT-5910C
|
LDT-5940C
|
| Temperature Range |
-100 to +200 °C |
| Temperature Set Point Resolution (°C) |
0.01 |
| Temperature Setpoint Accuracy (°C) |
±0.2 |
| TEC Short-Term Stability (1 h) |
0.001 °C |
0.002 °C |
| TEC Output Long-Term Stability (24 h) (°C) |
0.002 °C |
0.003 °C |
| TEC Output |
| Type |
Bidirectional, Linear |
Bidirectional, Switch Mode |
| Control Algorithm |
Smart Intergrator, Hybrid PI |
| Output Power |
32 W |
60 W |
| Compliance Voltage (V) |
8 |
12 |
| TE Current (A) |
-4.00 to +4.00 |
-5.00 to +5.00 |
| TEC Ripple/Noise (rms) |
<1 mA |
| Current Limit |
| TEC Output Range |
0-4.0 A |
0-5.0 A |
| Accuracy |
±50 mA |
| Display Range |
| Display Range Resistance (10 µA) |
0-450 kΩ |
| Display Range Resistance (100 µA) |
0-45 kΩ |
| RangeTE Current (A) |
-4.00 to +4.00 |
-5.00 to +5.00 |
For additional questions contact ILX Lightwave directly at 800-459-9459 or sales@ilxlightwave.com.
LDT-5900C Models
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
LDT-5910C |
Thermoelectric Temperature Controller, 32 W, GPIB & USB, 120 VAC |
0 |
In Stock |
2695 |
$2,695.00 |
ADD |
|
LDT-5910C-I |
Thermoelectric Temperature Controller, 32 W, GPIB & USB, 220 VAC |
0 |
In Stock |
2695 |
$2,695.00 |
ADD |
|
LDT-5910C-J |
32W Thermoelectric Temperature Controller (GPIB, USB), 100VAC |
3 |
3 Weeks |
2695 |
$2,695.00 |
ADD |
|
LDT-5940C |
Thermoelectric Temperature Controller, 60 W, GPIB & USB, 120 VAC |
0 |
In Stock |
3095 |
$3,095.00 |
ADD |
|
LDT-5940C-I |
Thermoelectric Temperature Controller, 60 W, GPIB & USB, 220 VAC |
0 |
In Stock |
3095 |
$3,095.00 |
ADD |
Accessories
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
RM-144 |
Single Rack Mount Kit, NG Platform |
|
|
|
|
Request Quote |
|
RM-145 |
Dual Rack Mount Kit, NG Platform |
|
|
|
|
Request Quote |
|
CC505S |
TE Controller/Laser Mount Interconnect, max 5 Amp, DB15 to DB9 |
0 |
In Stock |
85 |
$85.00 |
ADD |
|
CC550S |
TE Controller/Laser Mount Interconnect, 5 meter, max 5 Amp, DB15 to DB9 |
0 |
In Stock |
115 |
$115.00 |
ADD |
|
CC501HT |
TE Controller/Laser Mount Interconnect, max 6 Amp, DB15 to 7W2 |
0 |
In Stock |
100 |
$100.00 |
ADD |
|
CC501S |
Unterminated TE Controller Cable, max 5 Amp, DB15 to unterminated |
0 |
In Stock |
75 |
$75.00 |
ADD |
Suggested Mounts